530091803 | P3® 500 JCA SM MT
75 Ohm P3® Trunk and Distribution Cable, black PE jacket
Specifications
Product Classification
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Warranty | One year |
General Specifications
Cable Type | 500 Series |
Construction Type | Swaged |
Jacket Color | Black |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
Diameter Over Jacket, nominal | 14.224 mm | 0.56 in |
Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 4.429 ohms/km | 1.35 ohms/kft |
dc Resistance, Loop, nominal | 5.643 ohms/km | 1.72 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.520 | 0.160 |
55.0 MHz | 1.770 | 0.540 |
85.0 MHz | 2.230 | 0.680 |
204.0 MHz | 3.510 | 1.070 |
211.0 MHz | 3.580 | 1.090 |
250.0 MHz | 3.940 | 1.200 |
300.0 MHz | 4.300 | 1.310 |
350.0 MHz | 4.690 | 1.430 |
400.0 MHz | 5.020 | 1.530 |
450.0 MHz | 5.350 | 1.630 |
500.0 MHz | 5.670 | 1.730 |
550.0 MHz | 5.970 | 1.820 |
600.0 MHz | 6.300 | 1.920 |
750.0 MHz | 7.090 | 2.160 |
865.0 MHz | 7.680 | 2.340 |
1002.0 MHz | 8.320 | 2.540 |
1218.0 MHz | 9.280 | 2.830 |
1500.0 MHz | 10.680 | 3.260 |
1794.0 MHz | 11.880 | 3.620 |
1800.0 MHz | 11.910 | 3.630 |
2000.0 MHz | 12.680 | 3.870 |
2200.0 MHz | 13.440 | 4.100 |
2500.0 MHz | 14.520 | 4.430 |
2700.0 MHz | 15.220 | 4.640 |
3000.0 MHz | 16.250 | 4.950 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 88.9 mm | 3.5 in |
Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 178.580 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Warranty | One year |
General Specifications
Cable Type | 500 Series |
Construction Type | Swaged |
Jacket Color | Black |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
Diameter Over Jacket, nominal | 14.224 mm | 0.56 in |
Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
Jacket Thickness, nominal | 0.762 mm | 0.03 in |
Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 4.429 ohms/km | 1.35 ohms/kft |
dc Resistance, Loop, nominal | 5.643 ohms/km | 1.72 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.520 | 0.160 |
55.0 MHz | 1.770 | 0.540 |
85.0 MHz | 2.230 | 0.680 |
204.0 MHz | 3.510 | 1.070 |
211.0 MHz | 3.580 | 1.090 |
250.0 MHz | 3.940 | 1.200 |
300.0 MHz | 4.300 | 1.310 |
350.0 MHz | 4.690 | 1.430 |
400.0 MHz | 5.020 | 1.530 |
450.0 MHz | 5.350 | 1.630 |
500.0 MHz | 5.670 | 1.730 |
550.0 MHz | 5.970 | 1.820 |
600.0 MHz | 6.300 | 1.920 |
750.0 MHz | 7.090 | 2.160 |
865.0 MHz | 7.680 | 2.340 |
1002.0 MHz | 8.320 | 2.540 |
1218.0 MHz | 9.280 | 2.830 |
1500.0 MHz | 10.680 | 3.260 |
1794.0 MHz | 11.880 | 3.620 |
1800.0 MHz | 11.910 | 3.630 |
2000.0 MHz | 12.680 | 3.870 |
2200.0 MHz | 13.440 | 4.100 |
2500.0 MHz | 14.520 | 4.430 |
2700.0 MHz | 15.220 | 4.640 |
3000.0 MHz | 16.250 | 4.950 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 88.9 mm | 3.5 in |
Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 178.580 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse