AT-13-43-MF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
13 dB Coaxial Attenuator DC–6000 4.3-10 M-F
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Attenuator |
General Specifications
Device Type | Attenuator |
Application | Indoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Interface 2 | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Electrical Specifications
Return Loss, minimum | 20.8 dB |
Attenuation | 13 dB |
Attenuation Tolerance | ±0.5 dB |
Average Power, maximum | 2 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
Peak Power, maximum | 0.5 kW |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Attenuator |
General Specifications
Device Type | Attenuator |
Application | Indoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Interface 2 | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Electrical Specifications
Return Loss, minimum | 20.8 dB |
Attenuation | 13 dB |
Attenuation Tolerance | ±0.5 dB |
Average Power, maximum | 2 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
Peak Power, maximum | 0.5 kW |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse