7654948-00 | Universal 19"-Rack Cable Tray
Universal 19"-Rack Cable Tray
Features and Benefits
Cable tray for 19" subracks to feed the cables in an organized and protected way.
Specifications
Product Classification
Product Type | Cable holder kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 50 mm | 1.969 in |
Width | 490 mm | 19.291 in |
Depth | 84 mm | 3.307 in |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 540 mm | 21.260 in |
Depth, packed | 80 mm | 3.150 in |
Weight, gross | 1 kg | 2.205 lb |
Product Classification
Product Type | Cable holder kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 50 mm | 1.969 in |
Width | 490 mm | 19.291 in |
Depth | 84 mm | 3.307 in |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 540 mm | 21.260 in |
Depth, packed | 80 mm | 3.150 in |
Weight, gross | 1 kg | 2.205 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse