7688867-00 | Blank Panel AUT
ERA® Blank Module, Auxiliary Transport Slot
Features and Benefits
The blank module AUT is required to close an unused Auxiliary Transport Card (AUT) slot for thermal and dust protection reasons.
Specifications
Product Classification
Product Type | Blank module |
Product Brand | ERA® |
General Specifications
Device Type | Blank Panel |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 30 mm | 1.181 in |
Width | 110 mm | 4.331 in |
Depth | 250 mm | 9.843 in |
Environmental Specifications
Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 300 mm | 11.811 in |
Depth, packed | 300 mm | 11.811 in |
Weight, gross | 0.16 kg | 0.353 lb |
Product Classification
Product Type | Blank module |
Product Brand | ERA® |
General Specifications
Device Type | Blank Panel |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 30 mm | 1.181 in |
Width | 110 mm | 4.331 in |
Depth | 250 mm | 9.843 in |
Environmental Specifications
Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 300 mm | 11.811 in |
Depth, packed | 300 mm | 11.811 in |
Weight, gross | 0.16 kg | 0.353 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse