Warning Icon
This product was discontinued on: November 8, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

7721916-01 | CDD

NOKIA® CPRI Digital Donor

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Input Connector Interface SFP+
Input Connector, quantity 6
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 20 mm | 0.787 in
Width 145 mm | 5.709 in
Depth 300 mm | 11.811 in

Electrical Specifications

Channel Bandwidth Rx/Tx, combined 240 MHz

Packaging and Weights

Weight, net 0.47 kg | 1.036 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Input Connector Interface SFP+
Input Connector, quantity 6
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 20 mm | 0.787 in
Width 145 mm | 5.709 in
Depth 300 mm | 11.811 in

Electrical Specifications

Channel Bandwidth Rx/Tx, combined 240 MHz

Packaging and Weights

Weight, net 0.47 kg | 1.036 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification