Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7776596-0004 | CAP L 7/80-85/17E/19 C-PE

Base Product: CAP-L

Carrier Access Point with 4-Band Support for Low Power USA 700, USA 750, SMR 800, CEL 850, AWS 1700, and PCS 1900 Applications, Copper Fed, Power over CAT Powered, without Fan Kit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Fan Kit Not included
Fed Type Copper fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low
Powering Type PoE powered

Electrical Specifications

License Band AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750
Voltage Range -60 to -36 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Fan Kit Not included
Fed Type Copper fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low
Powering Type PoE powered

Electrical Specifications

License Band AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750
Voltage Range -60 to -36 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification