7821954-01 | Wall Mounting Bracket set CAP M Dual (2 EA)
CAP M Dual Wall Mounting Bracket set (2 units), to mount two CAP M back-to-back to a wall with each bracket
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 431 mm | 16.969 in |
Width | 480 mm | 18.898 in |
Depth | 228 mm | 8.976 in |
Packaging and Weights
Height, packed | 260 mm | 10.236 in |
Width, packed | 370 mm | 14.567 in |
Depth, packed | 520 mm | 20.472 in |
Weight, gross | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 431 mm | 16.969 in |
Width | 480 mm | 18.898 in |
Depth | 228 mm | 8.976 in |
Packaging and Weights
Height, packed | 260 mm | 10.236 in |
Width, packed | 370 mm | 14.567 in |
Depth, packed | 520 mm | 20.472 in |
Weight, gross | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse