Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7841277-00 | RFD HB

ERA® RF Donor Card High Band

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Input Connector Interface QMA Female
Input Connector, quantity 4
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 20 mm | 0.787 in
Width 145 mm | 5.709 in
Depth 300 mm | 11.811 in

Packaging and Weights

Height, packed 215 mm | 8.465 in
Width, packed 75 mm | 2.953 in
Depth, packed 365 mm | 14.370 in
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Input Connector Interface QMA Female
Input Connector, quantity 4
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 20 mm | 0.787 in
Width 145 mm | 5.709 in
Depth 300 mm | 11.811 in

Packaging and Weights

Height, packed 215 mm | 8.465 in
Width, packed 75 mm | 2.953 in
Depth, packed 365 mm | 14.370 in
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification