7845389-1013 | UAP2 7-8/9/18/21 F-DC
Base Product: UAP2
Carrier Access Point with MIMO 2x2 Radio Module for Low Power APT 700, EDD 800, CEL 900, DCS 1800 and IMT 2100 Applications, Fiber fed, DC
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | -57 to -42 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | UAP2 |
General Specifications
Antenna Type | MIMO Antenna |
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | -57 to -42 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse