7847985-00 | Mounting Bracket Single CAP MX
CAP MX Mounting Bracket Single to mount one CAP MX to a wall
Specifications
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 431 mm | 16.969 in |
Width | 480.2 mm | 18.906 in |
Depth | 102 mm | 4.016 in |
Outline Drawing–Front
Click on image to enlarge. |
Outline Drawing–Side
Click on image to enlarge. |
Product Classification
Product Type | Mounting kit |
Product Brand | ERA® |
Dimensions
Height | 431 mm | 16.969 in |
Width | 480.2 mm | 18.906 in |
Depth | 102 mm | 4.016 in |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse