Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7856326-1011 | CAP M2 17E/19/23/25T F-DC-F1

Base Product: CAP-M2

Carrier Access Point with MIMO 2x2 Radio Modules for Medium Power AWS 1700, PCS 1900, WCS 2300 and TDD 2500 Applications, Fiber Fed, External DC Powered, with fan kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP M2

General Specifications

Fan Kit Included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Medium
Powering Type Internal DC powered

Electrical Specifications

License Band AWS 1700 | PCS 1900 | TDD 2500 | WCS 2300
Voltage Range -57 to -42 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP M2

General Specifications

Fan Kit Included
Fed Type Fiber fed
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Medium
Powering Type Internal DC powered

Electrical Specifications

License Band AWS 1700 | PCS 1900 | TDD 2500 | WCS 2300
Voltage Range -57 to -42 Vdc

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification