Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DIRECTIONAL-ANTENNAS

Base Product

Directional DAS Antennas for enhanced wireless coverage

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of DIRECTIONAL-ANTENNAS by selecting options

Loading...
Product
Color Polarization Product Type Antenna Array Characteristic Antenna Type Operating Frequency Band Application RF Connector Interface Number of Ports
CELLMAX-D-43-WI CELLMAX-D-43-WI
Low PIM Directional In-building Antenna, 698–960 MHz, 1710–2700, 3300-3800MHz
White Vertical In-building antenna Directional 1710 – 2700 MHz | 3300 – 3800 MHz | 698 – 960 MHz Indoor/Outdoor 4.3-10 Female 1
CELLMAX-D-CPUSE CELLMAX-D-CPUSE
Cell-Max™ Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz
White (RAL 9016) Vertical In-building antenna SISO Directional 1710 – 2700 MHz | 698 – 960 MHz Indoor N Female 1
CMAX-D-43-UW-I53 CMAX-D-43-UW-I53
Low PIM Directional In-building Antenna, 617–960 MHz, 1695–2700, 3300-3800 and 4900-6000MHz
Light Gray (RAL 7035) Vertical In-building antenna SISO Directional 1695 – 2700 MHz | 3300 – 3800 MHz | 5150 – 5950 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 1
CMAX-D-TCPUSEI53 CMAX-D-TCPUSEI53
Low PIM Directional In-building Antenna, 350-470 MHz, 617–960 MHz, 1710–2700 MHz
White (RAL 9016) Vertical In-building antenna SISO Directional 1710 – 2700 MHz | 350 – 470 MHz | 617 – 806 MHz | 806 – 960 MHz Indoor N Female 1
CMAX-DMF-43-UW-I53 CMAX-DMF-43-UW-I53
Low PIM Directional MIMO In-Building Antenna, 617–960 MHz, 1695–2700 MHz, 3300-4200MHz, and 4800-6000MHz 4.3-10, (2 PORTS 617-960 and 1695-2700MHz, 2 PORTS 3300-4200 and 4800-6000MHz)
White (RAL 9016) ±45° In-building antenna MIMO 2x2 Directional 1695 – 2700 MHz | 3300 – 4000 MHz | 4800 – 6000 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 4
CMAX-DMF-43-UW-I53-01 CMAX-DMF-43-UW-I53-01
Low PIM Directional MIMO In-Building Antenna, 4G/5G/C-Band, 617–960 MHz, 1695–2700 MHz, 3300-4200MHz and 4800-6000MHz 4.3-10
White (RAL 9016) ±45° In-building antenna MIMO 2x2 Directional 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 2
CMAX-DMF-43-WI53 CMAX-DMF-43-WI53
Low PIM Directional MIMO In-Building Antenna, 698–960 MHz, 1695–2700 MHz and 3300-4200MHz
White (RAL 9016) ±45° In-building antenna MIMO 2x2 Directional 1695 – 2700 MHz | 3300 – 4200 MHz | 698 – 960 MHz Indoor 4.3-10 Female 2
CMAX-DMF2-43-WI53 CMAX-DMF2-43-WI53
Low PIM Directional MIMO Antenna 4G/5G/C-Band, 698–960 MHz, 1695–2700 MHz and 3300-4200MHz
Light Gray (RAL 7035) ±45° Indoor/outdoor antenna MIMO 2x2 Directional 1695 – 2700 MHz | 3300 – 4200 MHz | 698 – 960 MHz Indoor/Outdoor 4.3-10 Female 2
Features and Benefits
To add spot coverage in high-traffic areas, Andrew offers a family of distributed antenna systems (DAS), mounting hardware and accessories that enhance wireless coverage. Designed for simple installation and minimal visual impact, our in-building and outdoor antennas feature a multi-band design that supports a wide range of frequencies with one small antenna.

Andrew’s family of DAS antennas are designed to add spot coverage in difficult-to-cover areas such as buildings, parking garages, airports and stadiums. Each antenna is designed to support all current and future 5G applications and engineered for high performance. For example, with our low-PIM antennas, we pay particular attention to details. That’s why we solder all joints and utilize only the best quality components — from copper elements to low-PIM connectors and pigtails — resulting in products that deliver homogeneous patterns and higher gain values where it matters.

General Specifications

Antenna Type Directional

General Specifications

Antenna Type Directional

Product Specification

Product Specification