CMAX-D-TCPUSEI53
Base Product: DIRECTIONAL-ANTENNAS
Low PIM Directional In-building Antenna, 350-470 MHz, 617–960 MHz, 1710–2700 MHz
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | Poles between 30–55 mm with supplied clamps |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | N Female |
Dimensions
Width | 330 mm | 12.992 in |
Depth | 90 mm | 3.543 in |
Length | 330 mm | 12.992 in |
Pigtail Length | 500 mm | 19.685 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 350 – 470 MHz | 617 – 806 MHz | 806 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 350–470 | 617–698 | 698–960 | 1710–2700 |
Gain, dBi | 5.2 | 7.0 | 7.0 | 9.0 |
Beamwidth, Horizontal, degrees | 98 | 70 | 72 | 45 |
Beamwidth, Vertical, degrees | 62 | 54 | 45 | 53 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 370 mm | 14.567 in |
Depth, packed | 170 mm | 6.693 in |
Length, packed | 470 mm | 18.504 in |
Packaging quantity | 1 |
Weight, gross | 3 kg | 6.614 lb |
Weight, net | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | Poles between 30–55 mm with supplied clamps |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | N Female |
Dimensions
Width | 330 mm | 12.992 in |
Depth | 90 mm | 3.543 in |
Length | 330 mm | 12.992 in |
Pigtail Length | 500 mm | 19.685 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 350 – 470 MHz | 617 – 806 MHz | 806 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 350–470 | 617–698 | 698–960 | 1710–2700 |
Gain, dBi | 5.2 | 7.0 | 7.0 | 9.0 |
Beamwidth, Horizontal, degrees | 98 | 70 | 72 | 45 |
Beamwidth, Vertical, degrees | 62 | 54 | 45 | 53 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 370 mm | 14.567 in |
Depth, packed | 170 mm | 6.693 in |
Length, packed | 470 mm | 18.504 in |
Packaging quantity | 1 |
Weight, gross | 3 kg | 6.614 lb |
Weight, net | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse