Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OMNI-ANTENNAS

Base Product

Omni DAS Antennas for enhanced wireless coverage

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of OMNI-ANTENNAS by selecting options

Loading...
Product
Color Polarization Product Type Antenna Array Characteristic Antenna Type Operating Frequency Band Application RF Connector Interface Number of Ports
CMAX-O-43-UW-I53 CMAX-O-43-UW-I53
Cell-Max™ Low PIM Omni In-building Antenna, 617–6000 MHz (Recessed ceiling mount kit PN:7760591 sold separately)
White (RAL 9016) Vertical In-building antenna SISO Omni 1400 – 1600 MHz | 1710 – 2700 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 1
CMAX-O-43-UW-I53-01 CMAX-O-43-UW-I53-01
CMAX™ Low PIM Omni Indoor Antenna, 617–5925 MHz
White (RAL 9016) Vertical In-building antenna SISO Omni 1400 – 1600 MHz | 1710 – 2700 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz | 617 – 798 MHz | 798 – 960 MHz Indoor 4.3-10 Female 1
CMAX-OMF6-43-UWI53 CMAX-OMF6-43-UWI53
Cell-Max™ Low PIM Omni MIMO In-building Antenna, 617-6000 MHz
White (RAL 9016) Linear Horizontal In-building antenna MIMO 2x2 Omni 1400 – 1500 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz | 4900 – 6000 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 2
CMAX-OMF7-43-UWI53 CMAX-OMF7-43-UWI53
Cell-Max™ Low PIM 4x4 Omni MIMO In-building Antenna, 617-6000 MHz
White (RAL 9016) Linear Horizontal In-building antenna MIMO 4x4 Omni 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 4
CMAX-OMF8-43-UWI53 CMAX-OMF8-43-UWI53
Cell-Max™ Low PIM Omni MIMO In-building Antenna, 617-6000 MHz
White (RAL 9016) Linear Horizontal In-building antenna MIMO 2x2 Omni 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz | 617 – 698 MHz | 698 – 960 MHz Indoor 4.3-10 Female 2
CMAX-OMF9-43-UWI53 | CMAX-OMF9-43-UWi53 CMAX-OMF9-43-UWI53 | CMAX-OMF9-43-UWi53
Cell-Max™ Low PIM Omni 4x4 MIMO In-building Antenna, 1695–2700MHz, 3300-4200MHz and 4600-6000MHz
White (RAL 9016) Linear Horizontal In-building antenna Omni 1695 – 2700 MHz | 3300 – 4200 MHz | 4600 – 6000 MHz Indoor 4.3-10 Female 4
CMAX-OUS-43-I53 CMAX-OUS-43-I53
Cell-Max™ Low PIM Omni In-building Antenna, 698–960 MHz, 1695–2700 MHz and 3300-4200 MHz 4.3-10. Not Recommended for metal ceilings.
White Horizontal In-building antenna SISO Omni 1695 – 2700 MHz | 3300 – 4200 MHz | 698 – 960 MHz Indoor 4.3-10 Female 1
CMAX-OUS-TUW-43I CMAX-OUS-TUW-43I
Cell-Max™ Omni In-building Antenna, 350–520MHz, 617-960MHz,1695-2700MHz, 3300-4200MHz and 4900-6000MHz
Signal white (RAL 9003) Linear Horizontal In-building antenna SISO Omni 1695 – 2700 MHz | 3300 – 4200 MHz | 350 – 520 MHz | 4900 – 6000 MHz | 617 – 960 MHz Indoor 4.3-10 Female 1
Features and Benefits
To add spot coverage in high-traffic areas, Andrew offers a family of distributed antenna systems (DAS), mounting hardware and accessories that enhance wireless coverage. Designed for simple installation and minimal visual impact, our in-building and outdoor antennas feature a multi-band design that supports a wide range of frequencies with one small antenna.

Andrew’s family of DAS antennas are designed to add spot coverage in difficult-to-cover areas such as buildings, parking garages, airports and stadiums. Each antenna is designed to support all current and future 5G applications and engineered for high performance. For example, with our low-PIM antennas, we pay particular attention to details. That’s why we solder all joints and utilize only the best quality components — from copper elements to low-PIM connectors and pigtails — resulting in products that deliver homogeneous patterns and higher gain values where it matters.

General Specifications

Antenna Type Omni

General Specifications

Antenna Type Omni

Product Specification

Product Specification