Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7643288-00

ION® Active Intelligent Point of Interface Subrack for ION-M Applications

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Point of interface subrack
Product Brand ION®

General Specifications

General Alarm Integrated into management system
Interface Slots Available, quantity 1
Mounting Rack
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type EIA 19 in
Slots Available, quantity 8

Dimensions

Height 177 mm | 6.969 in
Width 483 mm | 19.016 in
Depth 462 mm | 18.189 in

Electrical Specifications

Electrical Safety Standard EN 60950
Power Consumption 276 W
Voltage Range +10 to +14 Vdc

Environmental Specifications

Operating Temperature +5 °C to +50 °C (+41 °F to +122 °F)
Storage Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Relative Humidity 46%–94%
Mean Time Between Failures (MTBF) at Temperature 213,000 h @ 25 °C

Packaging and Weights

Height, packed 570 mm | 22.441 in
Width, packed 305 mm | 12.008 in
Depth, packed 620 mm | 24.409 in
Weight, gross 11.6 kg | 25.574 lb
Weight, net 8 kg | 17.637 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Point of interface subrack
Product Brand ION®

General Specifications

General Alarm Integrated into management system
Interface Slots Available, quantity 1
Mounting Rack
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type EIA 19 in
Slots Available, quantity 8

Dimensions

Height 177 mm | 6.969 in
Width 483 mm | 19.016 in
Depth 462 mm | 18.189 in

Electrical Specifications

Electrical Safety Standard EN 60950
Power Consumption 276 W
Voltage Range +10 to +14 Vdc

Environmental Specifications

Operating Temperature +5 °C to +50 °C (+41 °F to +122 °F)
Storage Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Relative Humidity 46%–94%
Mean Time Between Failures (MTBF) at Temperature 213,000 h @ 25 °C

Packaging and Weights

Height, packed 570 mm | 22.441 in
Width, packed 305 mm | 12.008 in
Depth, packed 620 mm | 24.409 in
Weight, gross 11.6 kg | 25.574 lb
Weight, net 8 kg | 17.637 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification