7645069
ION® Mains Block Kit, ac
Specifications
Specifications
Product Classification
Product Type | Block kit |
Product Brand | ION® |
General Specifications
Cable, quantity | 6 |
Connector A | Self-locking IEC connector, ac |
Connector B | Wire ends, 4 mm² |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 45 mm | 1.772 in |
Width | 90 mm | 3.543 in |
Depth | 100 mm | 3.937 in |
Cable Gauge | 11 AWG |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Voltage Range | 100 to 240 Vac |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 300 mm | 11.811 in |
Depth, packed | 300 mm | 11.811 in |
Included | Cable | Connector block |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Block kit |
Product Brand | ION® |
General Specifications
Cable, quantity | 6 |
Connector A | Self-locking IEC connector, ac |
Connector B | Wire ends, 4 mm² |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 45 mm | 1.772 in |
Width | 90 mm | 3.543 in |
Depth | 100 mm | 3.937 in |
Cable Gauge | 11 AWG |
Electrical Specifications
Electrical Safety Standard | EN 60950 |
Voltage Range | 100 to 240 Vac |
Packaging and Weights
Height, packed | 140 mm | 5.512 in |
Width, packed | 300 mm | 11.811 in |
Depth, packed | 300 mm | 11.811 in |
Included | Cable | Connector block |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse