7672755-00
ION® CommScope POI Blindcover for Intelligent Point of Interface
Specifications
Product Classification
Product Type | Cover |
Product Brand | ION® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 173.5 mm | 6.831 in |
Width | 50 mm | 1.969 in |
Depth | 136.5 mm | 5.374 in |
Electrical Specifications
Electrical Safety Standard | EN 60950-1 |
Packaging and Weights
Height, packed | 250 mm | 9.843 in |
Width, packed | 175 mm | 6.89 in |
Depth, packed | 90 mm | 3.543 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Cover |
Product Brand | ION® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Dimensions
Height | 173.5 mm | 6.831 in |
Width | 50 mm | 1.969 in |
Depth | 136.5 mm | 5.374 in |
Electrical Specifications
Electrical Safety Standard | EN 60950-1 |
Packaging and Weights
Height, packed | 250 mm | 9.843 in |
Width, packed | 175 mm | 6.89 in |
Depth, packed | 90 mm | 3.543 in |
Weight, gross | 0.5 kg | 1.102 lb |
Weight, net | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse