Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7681202

ION® Series Power Supply Unit and Cable Kit, -40 to -70 Vdc, 850 W

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Power supply
Product Brand ION®

General Specifications

Jumper Cable Connector Interface DC Female, two contacts
Jumper Cable Type Central office power cable
Jumper Cable, quantity 1
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.

Dimensions

Height 44.45 mm | 1.75 in
Width 81.3 mm | 3.201 in
Depth 286.4 mm | 11.276 in
Jumper Cable Length 2000 mm | 78.74 in

Electrical Specifications

Input Voltage Range -40 to -70 Vdc
Output Power, maximum 850 W
Electrical Safety Standard EN 60950-1

Packaging and Weights

Included Jumper cable kit
Weight, net 1.3 kg | 2.866 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Power supply
Product Brand ION®

General Specifications

Jumper Cable Connector Interface DC Female, two contacts
Jumper Cable Type Central office power cable
Jumper Cable, quantity 1
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.

Dimensions

Height 44.45 mm | 1.75 in
Width 81.3 mm | 3.201 in
Depth 286.4 mm | 11.276 in
Jumper Cable Length 2000 mm | 78.74 in

Electrical Specifications

Input Voltage Range -40 to -70 Vdc
Output Power, maximum 850 W
Electrical Safety Standard EN 60950-1

Packaging and Weights

Included Jumper cable kit
Weight, net 1.3 kg | 2.866 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification