7715018-01 | i-POI 4 x 1:4
ION® Passive Intelligent Point of Interface 4 x 1:4 Combining Module
Specifications
Product Classification
Product Type | Combiner |
Product Brand | i-POI™ |
General Specifications
DAS Interface Location, Rx from DAS | Front |
DAS Interface Location, Tx to DAS | Front |
Input Connector Interface | QMA Female |
Input Connector, quantity | 16 |
Note | One 4U 19” POI subrack can hold up to 8 passive combining modules |
Output Connector Interface | QMA Female |
Output Connector, quantity | 4 |
Dimensions
Height | 180 mm | 7.087 in |
Width | 50 mm | 1.969 in |
Depth | 137 mm | 5.394 in |
Electrical Specifications
Insertion Loss, maximum | 7.2 dB |
Return Loss, minimum | 15 dB |
Composite Input Power per Port at Single Port Operation, maximum | 33 dBm |
Composite Input Power per Port, nominal | 27 dBm |
Flatness, maximum | 0.7 dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 15 dB @ 698–960 MHz | 18 dB @ 960–2700 MHz |
Operating Frequency Band | 698 – 2700 MHz |
RF Ports per Section, quantity | 5 |
Sections, quantity | 4 |
Environmental Specifications
Operating Temperature | -5 °C to +65 °C (+23 °F to +149 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP20 |
Mean Time Between Failures (MTBF) at Temperature | 50,000 h @ 25 °C |
Packaging and Weights
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Combiner |
Product Brand | i-POI™ |
General Specifications
DAS Interface Location, Rx from DAS | Front |
DAS Interface Location, Tx to DAS | Front |
Input Connector Interface | QMA Female |
Input Connector, quantity | 16 |
Note | One 4U 19” POI subrack can hold up to 8 passive combining modules |
Output Connector Interface | QMA Female |
Output Connector, quantity | 4 |
Dimensions
Height | 180 mm | 7.087 in |
Width | 50 mm | 1.969 in |
Depth | 137 mm | 5.394 in |
Electrical Specifications
Insertion Loss, maximum | 7.2 dB |
Return Loss, minimum | 15 dB |
Composite Input Power per Port at Single Port Operation, maximum | 33 dBm |
Composite Input Power per Port, nominal | 27 dBm |
Flatness, maximum | 0.7 dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 15 dB @ 698–960 MHz | 18 dB @ 960–2700 MHz |
Operating Frequency Band | 698 – 2700 MHz |
RF Ports per Section, quantity | 5 |
Sections, quantity | 4 |
Environmental Specifications
Operating Temperature | -5 °C to +65 °C (+23 °F to +149 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP20 |
Mean Time Between Failures (MTBF) at Temperature | 50,000 h @ 25 °C |
Packaging and Weights
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse