RP5100I
ONECELL® Multi-carrier, indoor Radio Point 5100i: Up to 4 carriers, Internal Antenna
Specifications
Product Classification
Product Type | Radio point |
Product Brand | ONECELL® |
Product Series | RP5100 |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Antenna Location | Internal |
Antenna Quantity | 8 |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Controller to RP Management Security | HTTPS |
Coverage Area | 10,000 sq. ft |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
General Standard | 3GPP Release 10 Local Area Base Station |
Health Standard | EN 50385:2002, EN 62479, EN 62311:2008 (Safe touch) |
Modulation Type | DL: Up to 256QAM, UL: Up to 64 QAM |
Physical Interface | RJ45/1 & 2.5 Gbps |
Timing and Synchronization | IEEE 1588 v2 (from controller) |
Transmit Power | Up to 1 W across 4 RMs |
Dimensions
Height | 344 mm | 13.543 in |
Width | 344 mm | 13.543 in |
Depth | 85 mm | 3.346 in |
Electrical Specifications
Electrical Safety Standard | CAN/CSA 22.2 no. 950 | IEC 60950-1:2005 (2nd Edition) +A1:2009 | UL 60950-1 (2nd Edition 2011) |
Frequency Band | 1710-1785/1805-1880 MHz(UL/DL) | 1920-1980/2110-2170 MHz (UL/DL) | 2500-2570/2620-2690 MHz (UL/DL) |
License Band | B1 | B12 | B14 | B2 | B3 | B66 | B7 |
Power Consumption | 90 W |
Electrical Specifications, Tx (Downlink)
Output Power Note | Up to 21 dBm/antenna for sub-1 GHz bands | Up to 24 dBm/antenna for 1 GHz-2.7 GHz bands |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Fire Rating Standard | UL 2043 |
Ingress Protection Test Method | IEC 60529:2001, IP20 |
Packaging and Weights
Weight, net | 3.6 kg | 7.937 lb |
Product Classification
Product Type | Radio point |
Product Brand | ONECELL® |
Product Series | RP5100 |
General Specifications
Technology | LTE MIMO |
Application | LTE delivery for public venues and large enterprises |
Antenna Location | Internal |
Antenna Quantity | 8 |
Boot and Storage Security | Secure Boot, Secure Storage (TrE) |
Controller to RP Management Security | HTTPS |
Coverage Area | 10,000 sq. ft |
Fronthaul and OTA Security | PDCP ciphering |
Fronthaul Interface | IP Ethernet LAN |
General Standard | 3GPP Release 10 Local Area Base Station |
Health Standard | EN 50385:2002, EN 62479, EN 62311:2008 (Safe touch) |
Modulation Type | DL: Up to 256QAM, UL: Up to 64 QAM |
Physical Interface | RJ45/1 & 2.5 Gbps |
Timing and Synchronization | IEEE 1588 v2 (from controller) |
Transmit Power | Up to 1 W across 4 RMs |
Dimensions
Height | 344 mm | 13.543 in |
Width | 344 mm | 13.543 in |
Depth | 85 mm | 3.346 in |
Electrical Specifications
Electrical Safety Standard | CAN/CSA 22.2 no. 950 | IEC 60950-1:2005 (2nd Edition) +A1:2009 | UL 60950-1 (2nd Edition 2011) |
Frequency Band | 1710-1785/1805-1880 MHz(UL/DL) | 1920-1980/2110-2170 MHz (UL/DL) | 2500-2570/2620-2690 MHz (UL/DL) |
License Band | B1 | B12 | B14 | B2 | B3 | B66 | B7 |
Power Consumption | 90 W |
Electrical Specifications, Tx (Downlink)
Output Power Note | Up to 21 dBm/antenna for sub-1 GHz bands | Up to 24 dBm/antenna for 1 GHz-2.7 GHz bands |
Mechanical Specifications
Transportation Vibration Standard | ISTA-3A |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Fire Rating Standard | UL 2043 |
Ingress Protection Test Method | IEC 60529:2001, IP20 |
Packaging and Weights
Weight, net | 3.6 kg | 7.937 lb |
Documentation & Downloads
Declaration of Conformity
Product Specification
Technical Publication
Warranty
Declaration of Conformity
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse