7566418 | MR1818L
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
Specifications
Product Classification
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Indoor Antenna | Optional, not included |
Optional Antenna Gain | 2 dBi |
Optional Antenna Type | Omni |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Heartbeat via SMS | Remote control |
Dimensions
Height | 240 mm | 9.449 in |
Width | 240 mm | 9.449 in |
Depth | 35 mm | 1.378 in |
Optional Antenna Length | 80 mm | 3.15 in |
Electrical Specifications
Gain, typical | 70 dB |
Gain Adjustment Range | 30 dB |
License Band | GSM 1800 | LTE 1800 |
Local Power | 6 Vdc |
Mains Power | 100–240 Vac |
Return Loss | 10 dB |
Power Consumption | 20 W |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1710 – 1765 MHz |
Output Power @ One Carrier | 18 dBm (3GPP) | 18 dBm (GSM 05.05) |
Output Power @ Two Carriers | 15 dBm (3GPP) | 15 dBm (GSM 05.05) |
Output Power Note | Possible slight degradation of LTE requirement unwanted emission limit at certain passband adjustments and carrier constellation |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1805 – 1860 MHz |
Output Power @ One Carrier | 18 dBm (3GPP) | 18 dBm (GSM 05.05) |
Output Power @ Two Carriers | 15 dBm (3GPP) | 15 dBm (GSM 05.05) |
Environmental Specifications
Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 1.5 kg | 3.307 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | RF repeater unit |
General Specifications
Antenna Interface at Repeater | SMA Female |
Indoor Antenna | Optional, not included |
Optional Antenna Gain | 2 dBi |
Optional Antenna Type | Omni |
Performance Note | Values typical, unless otherwise stated |
Supervision/Control Option | Heartbeat via SMS | Remote control |
Dimensions
Height | 240 mm | 9.449 in |
Width | 240 mm | 9.449 in |
Depth | 35 mm | 1.378 in |
Optional Antenna Length | 80 mm | 3.15 in |
Electrical Specifications
Gain, typical | 70 dB |
Gain Adjustment Range | 30 dB |
License Band | GSM 1800 | LTE 1800 |
Local Power | 6 Vdc |
Mains Power | 100–240 Vac |
Return Loss | 10 dB |
Power Consumption | 20 W |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 1710 – 1765 MHz |
Output Power @ One Carrier | 18 dBm (3GPP) | 18 dBm (GSM 05.05) |
Output Power @ Two Carriers | 15 dBm (3GPP) | 15 dBm (GSM 05.05) |
Output Power Note | Possible slight degradation of LTE requirement unwanted emission limit at certain passband adjustments and carrier constellation |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1805 – 1860 MHz |
Output Power @ One Carrier | 18 dBm (3GPP) | 18 dBm (GSM 05.05) |
Output Power @ Two Carriers | 15 dBm (3GPP) | 15 dBm (GSM 05.05) |
Environmental Specifications
Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP30 |
Packaging and Weights
Weight, net | 1.5 kg | 3.307 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse