Node A+/ Node AM Digital Channel Module (DCM) dual band medium power for LTE 700 and LTE2600
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | RF repeater unit |
General Specifications
Performance Note | Values typical, unless otherwise stated |
Electrical Specifications
Electrical Safety Standard | IEC/EN 62368-1 |
Gain, typical | 70 dB (Band 1) + 72 dB (Band 2) |
Gain Adjustment Range | 30 dB |
License Band | LTE 700 (Band 1) + LTE 2600 (Band 2) |
Power Consumption | 110 W |
Electrical Compliance | EN 301 908-15 (Band 1) + EN 301 908-15 (Band 2) |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 703 – 733 MHz (Band 1) + 2500 to 2570 MHz (Band 2) |
Output Power @ One Carrier | 26 dBm LTE (Band 1) + 27 dBm LTE (Band 2) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 758 – 788 MHz (Band 1) + 2620 – 2690 MHz (Band 2) |
Output Power @ One Carrier | 24 dBm LTE (Band 1) + 25 dBm LTE (Band 2) |
Environmental Specifications
Operating Temperature | -33 °C to +55 °C (-27.4 °F to +131 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 6 kg | 13.228 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | RF repeater unit |
General Specifications
Performance Note | Values typical, unless otherwise stated |
Electrical Specifications
Electrical Safety Standard | IEC/EN 62368-1 |
Gain, typical | 70 dB (Band 1) + 72 dB (Band 2) |
Gain Adjustment Range | 30 dB |
License Band | LTE 700 (Band 1) + LTE 2600 (Band 2) |
Power Consumption | 110 W |
Electrical Compliance | EN 301 908-15 (Band 1) + EN 301 908-15 (Band 2) |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 703 – 733 MHz (Band 1) + 2500 to 2570 MHz (Band 2) |
Output Power @ One Carrier | 26 dBm LTE (Band 1) + 27 dBm LTE (Band 2) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 758 – 788 MHz (Band 1) + 2620 – 2690 MHz (Band 2) |
Output Power @ One Carrier | 24 dBm LTE (Band 1) + 25 dBm LTE (Band 2) |
Environmental Specifications
Operating Temperature | -33 °C to +55 °C (-27.4 °F to +131 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 6 kg | 13.228 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse