Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MR-REPEATERS

Base Product

MR Indoor RF repeater Coverage

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of MR-REPEATERS by selecting options

Loading...
Product
Output Power @ One Carrier Output Power @ One Carrier Product Type Gain, typical License Band Mains Power Antenna Interface at Repeater
7566418 | MR1818L 7566418 | MR1818L
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
18 dBm (3GPP) | 18 dBm (GSM 05.05) 18 dBm (3GPP) | 18 dBm (GSM 05.05) RF repeater unit 70 dB GSM 1800 | LTE 1800 100–240 Vac SMA Female
7599148 | MR918 7599148 | MR918
Indoor Coverage for 900 MHz GSM, 900 MHz UMTS, and 900 MHz LTE Applications
18 dBm 18 dBm RF repeater unit 70 dB GSM 900 | LTE 900 | UMTS 900 100–240 Vac SMA Female
7599149 | MR918E 7599149 | MR918E
Indoor Coverage for 900 MHz EGSM, 900 MHz UMTS, and 900 MHz LTE Applications
18 dBm 18 dBm RF repeater unit 70 dB EGSM | LTE 900 | UMTS 900 100–240 Vac SMA Female
7600606 | MR1818U 7600606 | MR1818U
Indoor Coverage for 1800 MHz GSM and 1800 MHz LTE Applications
18 dBm (3GPP) | 18 dBm (GSM 05.05) 18 dBm (3GPP) | 18 dBm (GSM 05.05) RF repeater unit 70 dB GSM 1800 | LTE 1800 100–240 Vac SMA Female
7613614 | MR418 380-385 390-395 7613614 | MR418 380-385 390-395
Indoor Coverage for 400 MHz TETRA and Tetrapol Applications
19 dBm 19 dBm RF repeater unit 70 dB TETRA | Tetrapol 100–240 Vac SMA Female
7615374 | MR418 410-415 420-425 7615374 | MR418 410-415 420-425
Indoor Coverage for 400 MHz TETRA and Tetrapol Applications
19 dBm 19 dBm RF repeater unit 70 dB TETRA | Tetrapol 100–240 Vac SMA Female
7618228 | MR2118 7618228 | MR2118
MR2118 Indoor Coverage and High Speed Data Enhancer for 2100 MHz UMTS and 2100 MHz LTE Applications
18 dBm 18 dBm RF repeater unit 75 dB LTE 2100 | UMTS 2100 100–240 Vac SMA Female
7625001 | MR418 415-420 425-430 7625001 | MR418 415-420 425-430
Indoor Coverage for 400 MHz TETRA and Tetrapol Applications
19 dBm 19 dBm RF repeater unit 70 dB TETRA | Tetrapol 100–240 Vac SMA Female
Features and Benefits
Andrew features a comprehensive portfolio of off-air RF repeaters that enhance and extend indoor and outdoor coverage. Besides our analog repeaters, our off-air digital repeater systems are designed to supply consistent signal reliability for large areas shadowed by hills, buildings or other structures, but they are also effective in tunnels, canyons and dense urban environments like office buildings and malls. Our off-air repeater solutions are even effective for mobile applications such as for moving trains. They may also be used as a cost-efficient alternative to base stations where coverage is more critical than capacity and no wired backbone is available.
Our Andrew® off-air digital repeaters provide the power you need to amplify and direct your wireless signals no matter what frequency you use. As the first company to develop an off-air repeater solution with integrated interference cancellation, we create systems that are easy to deploy and simple to manage through just an Ethernet connections and any browser.
  • Support of multiple frequency bands
  • Indoor and outdoor installation
  • Full remote monitoring and alarming
  • Easy commissioning and setup via web-based GUI
  • Flexible and future proof
  • Compliant with all regulatory standards (e.g. ETSI, FCC, IC etc.)
  • Optimized performance by statistic measurements

Product Specification

Product Specification