RRYYHHTTT4S4-65BR8
32-port sector antenna, 4x 694–960, 4x 1427-1518, 4x 1695-2180 & 4x 2490-2690 MHz 65° HPBW; 8x 2300–2690 and 8x 3300-3800MHz, 90° HPBW, 8x RET
Features and Benefits
- Includes 2x Single Column X-Pol Arrays for 694-960MHz, suitable for 4x MIMO applications
- Includes 2x Single Column X-Pol Tri-plexed Arrays providing 4-Ports x 1427-1518MHz, 4-Ports x 1695-2180MHz and 4-Ports x 2490-2690MHz, suitable for 4x MIMO applications
- Includes 1x 4-Column X-Pol Array for 2300–2690 MHz and a separate 1x 4-Column X-Pol Array for 3300-3800MHz including a calibration port for each Array. Column spacing optimized to support Soft Split Beam-forming
- 8 Internal RET’s are provided. All 1427-1518MHz (G1, G2) ports share a common RET. All 2490-2690MHz (Y1, Y2) ports share a common RET
- 4x M-LOC cluster connectors (comprising 16 RF ports + 2 calibration ports in total) are provided for the beam-forming arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 28 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 32 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 52 kg | 114.640 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2300 – 2690 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | G1-G2 | B1-B2 | Y1-Y2 | Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.0 | 15.2 | 15.5 | 15.4 | 16.9 | 17.7 | 14.9 | 16.1 |
Beamwidth, Horizontal, degrees | 73 | 66 | 65 | 78 | 70 | 56 | 92 | 91 |
Beamwidth, Vertical, degrees | 10.4 | 9.3 | 8.4 | 6.9 | 5.2 | 4.2 | 6.4 | 6.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 17 | 18 | 15 | 17 | 24 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 33 | 31 | 29 | 31 | 32 | 32 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 9 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.0 | 15.2 | 15.0 | 16.4 | 17.3 | 14.5 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.4 | ±0.9 | ±0.6 | ±0.4 | ±0.6 | ±1 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5 7 ° | 14.612 ° | 14.6 | 2 ° | 14.9 7 ° | 15.112 ° | 14.9 | 2 ° | 15.2 7 ° | 15.312 ° | 15.0 | 2 ° | 15.0 7 ° | 14.912 ° | 14.8 | 2 ° | 16.2 7 ° | 16.412 ° | 16.3 | 2 ° | 17.2 7 ° | 17.412 ° | 17.1 | 2 ° | 14.4 7 ° | 14.612 ° | 14.1 | 2 ° | 14.9 7 ° | 15.312 ° | 15.1 |
Beamwidth, Horizontal Tolerance, degrees | ±5.2 | ±4.7 | ±3.4 | ±11.9 | ±8.2 | ±4.6 | ±14.5 | ±17.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.2 | ±0.4 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 16 | 15 | 16 | 17 | 14 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 21 | 20 | 25 | 24 | 24 | 23 |
CPR at Boresight, dB | 20 | 22 | 21 | 17 | 19 | 16 | 16 | 16 |
CPR at Sector, dB | 12 | 8 | 9 | 9 | 4 | 1 | 10 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.4 | 16.9 | ||||||
Beamwidth, Horizontal, degrees | 60 | 61 | ||||||
Beamwidth, Vertical, degrees | 6.4 | 6.5 | ||||||
USLS (First Lobe), dB | 17 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.0 | 20.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 32 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | ||||||
Steered 30° Gain, dBi | 19.1 | 19.9 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.5 | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | ||||||
Horizontal Sidelobe, dB | 19 | 15 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 66.5 kg | 146.607 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 28 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 32 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 52 kg | 114.640 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2300 – 2690 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | G1-G2 | B1-B2 | Y1-Y2 | Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.0 | 15.2 | 15.5 | 15.4 | 16.9 | 17.7 | 14.9 | 16.1 |
Beamwidth, Horizontal, degrees | 73 | 66 | 65 | 78 | 70 | 56 | 92 | 91 |
Beamwidth, Vertical, degrees | 10.4 | 9.3 | 8.4 | 6.9 | 5.2 | 4.2 | 6.4 | 6.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 17 | 18 | 15 | 17 | 24 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 33 | 31 | 29 | 31 | 32 | 32 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 9 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.0 | 15.2 | 15.0 | 16.4 | 17.3 | 14.5 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.4 | ±0.9 | ±0.6 | ±0.4 | ±0.6 | ±1 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5; 7 ° | 14.6;12 ° | 14.6 | 2 ° | 14.9; 7 ° | 15.1;12 ° | 14.9 | 2 ° | 15.2; 7 ° | 15.3;12 ° | 15.0 | 2 ° | 15.0; 7 ° | 14.9;12 ° | 14.8 | 2 ° | 16.2; 7 ° | 16.4;12 ° | 16.3 | 2 ° | 17.2; 7 ° | 17.4;12 ° | 17.1 | 2 ° | 14.4; 7 ° | 14.6;12 ° | 14.1 | 2 ° | 14.9; 7 ° | 15.3;12 ° | 15.1 |
Beamwidth, Horizontal Tolerance, degrees | ±5.2 | ±4.7 | ±3.4 | ±11.9 | ±8.2 | ±4.6 | ±14.5 | ±17.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.2 | ±0.4 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 16 | 15 | 16 | 17 | 14 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 21 | 20 | 25 | 24 | 24 | 23 |
CPR at Boresight, dB | 20 | 22 | 21 | 17 | 19 | 16 | 16 | 16 |
CPR at Sector, dB | 12 | 8 | 9 | 9 | 4 | 1 | 10 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.4 | 16.9 | ||||||
Beamwidth, Horizontal, degrees | 60 | 61 | ||||||
Beamwidth, Vertical, degrees | 6.4 | 6.5 | ||||||
USLS (First Lobe), dB | 17 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.0 | 20.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 32 | ||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 13 | ||||||
Steered 30° Gain, dBi | 19.1 | 19.9 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.5 | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | ||||||
Horizontal Sidelobe, dB | 19 | 15 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 66.5 kg | 146.607 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse