4P-4M-B2
4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 2x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 257 mm | 10.118 in |
Depth | 87 mm | 3.425 in |
Length | 1757 mm | 69.173 in |
Net Weight, antenna only | 12.5 kg | 27.558 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 |
Gain, dBi | 18.2 | 18.6 | 18.9 | 18.8 | 18.8 |
Beamwidth, Horizontal, degrees | 67 | 64 | 64 | 61 | 57 |
Beamwidth, Vertical, degrees | 5.7 | 5.4 | 5.1 | 4.3 | 4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 21 | 20 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 30 | 32 | 32 | 32 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 368.0 N @ 150 km/h (82.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 95.0 N @ 150 km/h (21.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 352 mm | 13.858 in |
Depth, packed | 207 mm | 8.150 in |
Length, packed | 1937 mm | 76.260 in |
Weight, gross | 20 kg | 44.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 257 mm | 10.118 in |
Depth | 87 mm | 3.425 in |
Length | 1757 mm | 69.173 in |
Net Weight, antenna only | 12.5 kg | 27.558 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 |
Gain, dBi | 18.2 | 18.6 | 18.9 | 18.8 | 18.8 |
Beamwidth, Horizontal, degrees | 67 | 64 | 64 | 61 | 57 |
Beamwidth, Vertical, degrees | 5.7 | 5.4 | 5.1 | 4.3 | 4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 21 | 21 | 20 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 30 | 32 | 32 | 32 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 368.0 N @ 150 km/h (82.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 95.0 N @ 150 km/h (21.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 352 mm | 13.858 in |
Depth, packed | 207 mm | 8.150 in |
Length, packed | 1937 mm | 76.260 in |
Weight, gross | 20 kg | 44.092 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse