FF2HH-6533A-R5
12-Port Sector/multibeam antenna, 4x 617–894 MHz 65° HPBW and 8x 1695–2360 MHz 4x 33° HPBW, 5x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
- Each High Band antenna down tilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1224 mm | 48.189 in |
Net Weight, without mounting kit | 40.1 kg | 88.405 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 12.6 | 13.2 | 13.1 | 18.1 | 19.0 | 19.4 | 18.7 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 72 | 63 | 64 | 36 | 35 | 32 | 29 |
Beamwidth, Vertical, degrees | 21.3 | 18.8 | 16.4 | 7.4 | 6.9 | 6.5 | 5.8 |
Beam Tilt, degrees | 5–22 | 5–22 | 5–18 | 2–10 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 16 | 18 | 20 | 16 | 16 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 33 | 27 | 35 | 36 | 36 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.3 | 12.8 | 12.7 | 17.4 | 18.6 | 19.0 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.8 | ±0.8 | ±0.5 | ±0.4 | ±1.5 |
Gain by Beam Tilt, average, dBi | 5 ° | 12.413 ° | 12.3 22 ° | 12.0 | 5 ° | 13.013 ° | 12.8 22 ° | 12.3 | 5 ° | 12.911 ° | 12.8 18 ° | 12.1 | 2 ° | 17.3 6 ° | 17.510 ° | 17.5 | 2 ° | 18.5 6 ° | 18.710 ° | 18.7 | 2 ° | 18.9 6 ° | 19.110 ° | 18.9 | 2 ° | 17.7 6 ° | 18.110 ° | 18.0 |
Beamwidth, Horizontal Tolerance, degrees | ±6.6 | ±7.9 | ±10.7 | ±2 | ±1.8 | ±2.6 | ±3.4 |
Beamwidth, Vertical Tolerance, degrees | ±2.1 | ±1.8 | ±1.2 | ±0.3 | ±0.2 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 16 | 15 | 16 | 17 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 21 | 26 | 29 | 29 | 25 |
CPR at Boresight, dB | 18 | 19 | 18 | 18 | 20 | 19 | 12 |
CPR at Sector, dB | 10 | 9 | 11 | ||||
CPR at 10 dB Horizontal Beamwidth, dB | 12 | 12 | 13 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 505.0 N @ 150 km/h (113.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 520.0 N @ 150 km/h (116.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 52.5 kg | 115.743 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1224 mm | 48.189 in |
Net Weight, without mounting kit | 40.1 kg | 88.405 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 12.6 | 13.2 | 13.1 | 18.1 | 19.0 | 19.4 | 18.7 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 72 | 63 | 64 | 36 | 35 | 32 | 29 |
Beamwidth, Vertical, degrees | 21.3 | 18.8 | 16.4 | 7.4 | 6.9 | 6.5 | 5.8 |
Beam Tilt, degrees | 5–22 | 5–22 | 5–18 | 2–10 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 16 | 18 | 20 | 16 | 16 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 33 | 27 | 35 | 36 | 36 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.3 | 12.8 | 12.7 | 17.4 | 18.6 | 19.0 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.8 | ±0.8 | ±0.5 | ±0.4 | ±1.5 |
Gain by Beam Tilt, average, dBi | 5 ° | 12.4;13 ° | 12.3; 22 ° | 12.0 | 5 ° | 13.0;13 ° | 12.8; 22 ° | 12.3 | 5 ° | 12.9;11 ° | 12.8; 18 ° | 12.1 | 2 ° | 17.3; 6 ° | 17.5;10 ° | 17.5 | 2 ° | 18.5; 6 ° | 18.7;10 ° | 18.7 | 2 ° | 18.9; 6 ° | 19.1;10 ° | 18.9 | 2 ° | 17.7; 6 ° | 18.1;10 ° | 18.0 |
Beamwidth, Horizontal Tolerance, degrees | ±6.6 | ±7.9 | ±10.7 | ±2 | ±1.8 | ±2.6 | ±3.4 |
Beamwidth, Vertical Tolerance, degrees | ±2.1 | ±1.8 | ±1.2 | ±0.3 | ±0.2 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 16 | 15 | 16 | 17 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 21 | 26 | 29 | 29 | 25 |
CPR at Boresight, dB | 18 | 19 | 18 | 18 | 20 | 19 | 12 |
CPR at Sector, dB | 10 | 9 | 11 | ||||
CPR at 10 dB Horizontal Beamwidth, dB | 12 | 12 | 13 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 505.0 N @ 150 km/h (113.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 520.0 N @ 150 km/h (116.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 52.5 kg | 115.743 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse