RR2VV-6533B-R6
12-port sector/multibeam antenna, 4x 698–960 MHz 65° HPBW and 8x 1710–2690 MHz 4x 33°HPBW, 6x RET with tilt indicators
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 43 kg | 94.799 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–880 | 880–960 | 1710–1880 | 1920–2170 | 2300–2490 | 2490–2690 |
Gain, dBi | 15.1 | 15.4 | 15.5 | 17.4 | 18.9 | 19.0 | 19.5 |
Beam Centers, Horizontal, degrees | ±27 | ±25 | ±24 | ±22 | |||
Beamwidth, Horizontal, degrees | 70 | 64 | 61 | 32 | 29 | 27 | 24 |
Beamwidth, Vertical, degrees | 10.9 | 9.7 | 9.1 | 8.9 | 7.9 | 6.8 | 6.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 20 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 34 | 34 | 36 | 34 | 33 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 29 | 28 | 29 | 29 | 31 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 400 | 400 | 400 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 57.4 kg | 126.545 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 43 kg | 94.799 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–880 | 880–960 | 1710–1880 | 1920–2170 | 2300–2490 | 2490–2690 |
Gain, dBi | 15.1 | 15.4 | 15.5 | 17.4 | 18.9 | 19.0 | 19.5 |
Beam Centers, Horizontal, degrees | ±27 | ±25 | ±24 | ±22 | |||
Beamwidth, Horizontal, degrees | 70 | 64 | 61 | 32 | 29 | 27 | 24 |
Beamwidth, Vertical, degrees | 10.9 | 9.7 | 9.1 | 8.9 | 7.9 | 6.8 | 6.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 20 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 34 | 34 | 36 | 34 | 33 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 29 | 28 | 29 | 29 | 31 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 400 | 400 | 400 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 57.4 kg | 126.545 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse