Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VV-65A-R2VB-V2

4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 2x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • With tilt indicators and integrated internal RET model

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Mid band (2)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 257 mm | 10.118 in
Depth 87 mm | 3.425 in
Length 1377 mm | 54.213 in
Net Weight, without mounting kit 9.8 kg | 21.605 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 450 W

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1920 1920–2200 2300–2500 2500–2690
Gain, dBi 17.3 17.7 18.2 18.5 18.2
Beamwidth, Horizontal, degrees 66 63 62 61 56
Beamwidth, Vertical, degrees 7.1 6.8 6.2 5.3 5
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 20 23 22 16 16
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 30 31 29 29 30
Isolation, Cross Polarization, dB 30 30 30 30 30
Isolation, Inter-band, dB 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 75.0 N @ 150 km/h (16.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 237.0 N @ 150 km/h (53.3 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 352 mm | 13.858 in
Depth, packed 207 mm | 8.150 in
Length, packed 1557 mm | 61.299 in
Weight, gross 16 kg | 35.274 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Mid band (2)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 257 mm | 10.118 in
Depth 87 mm | 3.425 in
Length 1377 mm | 54.213 in
Net Weight, without mounting kit 9.8 kg | 21.605 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 450 W

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1920 1920–2200 2300–2500 2500–2690
Gain, dBi 17.3 17.7 18.2 18.5 18.2
Beamwidth, Horizontal, degrees 66 63 62 61 56
Beamwidth, Vertical, degrees 7.1 6.8 6.2 5.3 5
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 20 23 22 16 16
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 30 31 29 29 30
Isolation, Cross Polarization, dB 30 30 30 30 30
Isolation, Inter-band, dB 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 75.0 N @ 150 km/h (16.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 237.0 N @ 150 km/h (53.3 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 352 mm | 13.858 in
Depth, packed 207 mm | 8.150 in
Length, packed 1557 mm | 61.299 in
Weight, gross 16 kg | 35.274 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification