8P-2L6M-D4-V5
8-port sector antenna, 2x 694–960 and 6x 1695–2690 MHz, 65° HPBW, 4x RET with tilt indicators
Features and Benefits
- 4 Independent Arrays (1 Low band and 3 high bands) in a single radome housing
- Optimized radome design leading to market leading wind load performance
- Antenna with retractable tilt scale indicators and integrated pluggable RET
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 22.3 kg | 49.163 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.5 | 16.7 | 16.7 | 17.7 | 17.9 | 17.5 | 17.7 |
Beamwidth, Horizontal, degrees | 70 | 67 | 64 | 65 | 66 | 66 | 63 |
Beamwidth, Vertical, degrees | 8.3 | 7.5 | 7.0 | 7.2 | 6.6 | 5.8 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 18 | 18 | 17 | 19 | 20 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 33 | 33 | 36 | 35 | 31 | 33 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 30 | 31 | 29 | 31 | 30 | 28 | 28 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 500 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.5 | 16.4 | 17.2 | 17.6 | 17.1 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.8 | ±0.5 | ±0.6 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.1 5 ° | 16.3 10 ° | 16.1 | 0 ° | 16.6 5 ° | 16.6 10 ° | 16.1 | 0 ° | 16.4 5 ° | 16.6 10 ° | 16.3 | 2 ° | 17.3 7 ° | 17.312 ° | 16.8 | 2 ° | 17.7 7 ° | 17.712 ° | 17.3 | 2 ° | 17.1 7 ° | 17.312 ° | 16.7 | 2 ° | 17.5 7 ° | 17.712 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.3 | ±1.7 | ±2.1 | ±5 | ±4 | ±7.8 | ±10.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.2 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 25 | 28 | 28 | 26 | 26 |
CPR at Boresight, dB | 20 | 25 | 23 | 19 | 20 | 22 | 22 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 441.0 N @ 150 km/h (99.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 374.0 N @ 150 km/h (84.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 448.0 N @ 150 km/h (100.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 324 mm | 12.756 in |
Length, packed | 2814 mm | 110.787 in |
Weight, gross | 34.9 kg | 76.941 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 22.3 kg | 49.163 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.5 | 16.7 | 16.7 | 17.7 | 17.9 | 17.5 | 17.7 |
Beamwidth, Horizontal, degrees | 70 | 67 | 64 | 65 | 66 | 66 | 63 |
Beamwidth, Vertical, degrees | 8.3 | 7.5 | 7.0 | 7.2 | 6.6 | 5.8 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 18 | 18 | 17 | 19 | 20 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 33 | 33 | 36 | 35 | 31 | 33 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 30 | 31 | 29 | 31 | 30 | 28 | 28 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 500 | 300 | 300 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.2 | 16.5 | 16.4 | 17.2 | 17.6 | 17.1 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.8 | ±0.5 | ±0.6 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.1; 5 ° | 16.3; 10 ° | 16.1 | 0 ° | 16.6; 5 ° | 16.6; 10 ° | 16.1 | 0 ° | 16.4; 5 ° | 16.6; 10 ° | 16.3 | 2 ° | 17.3; 7 ° | 17.3;12 ° | 16.8 | 2 ° | 17.7; 7 ° | 17.7;12 ° | 17.3 | 2 ° | 17.1; 7 ° | 17.3;12 ° | 16.7 | 2 ° | 17.5; 7 ° | 17.7;12 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.3 | ±1.7 | ±2.1 | ±5 | ±4 | ±7.8 | ±10.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.2 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 25 | 28 | 28 | 26 | 26 |
CPR at Boresight, dB | 20 | 25 | 23 | 19 | 20 | 22 | 22 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 441.0 N @ 150 km/h (99.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 374.0 N @ 150 km/h (84.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 448.0 N @ 150 km/h (100.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 324 mm | 12.756 in |
Length, packed | 2814 mm | 110.787 in |
Weight, gross | 34.9 kg | 76.941 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse