NT-360M-F
3-port omni antenna, 1x 825-896 and 2x 2490–2690 MHz, low band vertical polarization and high band horizontal/vertical polarization, 360° horizontal beamwidth
Specifications
General Specifications
Antenna Type | Omni |
Band | Multiband |
Grounding Type | RF connector body grounded to mounting interface |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 3 |
Dimensions
Length | 998 mm | 39.291 in |
Net Weight, without mounting kit | 3 kg | 6.614 lb |
Outer Diameter | 56 mm | 2.205 in |
Mounting Hole Pattern
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 825 – 896 MHz | 2490 – 2690 MHz |
Total Input Power, maximum | 250 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 825–896 | 2490–2690 |
Gain, dBi | 2.9 | 6.2 |
Beamwidth, Horizontal, degrees | 360 | 360 |
Beamwidth, Vertical, degrees | 130 | 20.5 |
Beam Tilt, degrees | 0 | 0 |
USLS, typical, dB | 9 | |
Isolation, Cross Polarization, dB | 30 | |
Isolation, Inter-band, dB | 26 | 26 |
VSWR | Return loss, dB | 1.54 | 13.5 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 825–896 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 2.8 | 5.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | |
CPR at Sector, dB | 16 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 251 mm | 9.882 in |
Depth, packed | 237 mm | 9.331 in |
Length, packed | 1121 mm | 44.134 in |
Weight, gross | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Multiband |
Grounding Type | RF connector body grounded to mounting interface |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 3 |
Dimensions
Length | 998 mm | 39.291 in |
Net Weight, without mounting kit | 3 kg | 6.614 lb |
Outer Diameter | 56 mm | 2.205 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 825 – 896 MHz | 2490 – 2690 MHz |
Total Input Power, maximum | 250 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 825–896 | 2490–2690 |
Gain, dBi | 2.9 | 6.2 |
Beamwidth, Horizontal, degrees | 360 | 360 |
Beamwidth, Vertical, degrees | 130 | 20.5 |
Beam Tilt, degrees | 0 | 0 |
USLS, typical, dB | 9 | |
Isolation, Cross Polarization, dB | 30 | |
Isolation, Inter-band, dB | 26 | 26 |
VSWR | Return loss, dB | 1.54 | 13.5 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 825–896 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 2.8 | 5.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | |
CPR at Sector, dB | 16 | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 251 mm | 9.882 in |
Depth, packed | 237 mm | 9.331 in |
Length, packed | 1121 mm | 44.134 in |
Weight, gross | 5.9 kg | 13.007 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Customer Drawing
Product Information
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse