R-85B-R1VB
2-port sector antenna, 2x 694–960 MHz, 85° HPBW, 1x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 320 mm | 12.598 in |
Depth | 166 mm | 6.535 in |
Length | 1980 mm | 77.953 in |
Net Weight, antenna only | 14.6 kg | 32.187 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
R1 | R1 | R1 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 |
RF Port | 1,2 | 1,2 | 1,2 |
Gain, dBi | 14.8 | 15.3 | 15.3 |
Beamwidth, Horizontal, degrees | 82 | 79 | 76 |
Beamwidth, Vertical, degrees | 12.1 | 11 | 10.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 23 | 25 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.9 | 15.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±3 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 | ±0.3 |
CPR at Boresight, dB | 24 | 24 | 22 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 831.0 N @ 150 km/h (186.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 910.0 N @ 150 km/h (204.6 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 450 mm | 17.717 in |
Depth, packed | 280 mm | 11.024 in |
Length, packed | 2275 mm | 89.567 in |
Weight, gross | 26.2 kg | 57.761 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 320 mm | 12.598 in |
Depth | 166 mm | 6.535 in |
Length | 1980 mm | 77.953 in |
Net Weight, antenna only | 14.6 kg | 32.187 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
R1 | R1 | R1 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 |
RF Port | 1,2 | 1,2 | 1,2 |
Gain, dBi | 14.8 | 15.3 | 15.3 |
Beamwidth, Horizontal, degrees | 82 | 79 | 76 |
Beamwidth, Vertical, degrees | 12.1 | 11 | 10.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 23 | 25 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.9 | 15.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±3 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 | ±0.3 |
CPR at Boresight, dB | 24 | 24 | 22 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 831.0 N @ 150 km/h (186.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 910.0 N @ 150 km/h (204.6 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 450 mm | 17.717 in |
Depth, packed | 280 mm | 11.024 in |
Length, packed | 2275 mm | 89.567 in |
Weight, gross | 26.2 kg | 57.761 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse