RV2V-6533D-R4
8-port sector/multibeam antenna, 2x 694–960 MHz 65° HPBW,2x1695-2690MHZ 65° and 4x 1710–2690 MHz 4x 33°HPBW, 4x RET with tilt indicators
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- All Internal RET actuators are connected in "Cascaded SRET" configuration
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (3) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 35 kg | 77.162 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1 | R1 | R1 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y3 | Y3 | Y3 | Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2400 | 2490–2690 | 1695–1880 | 1920–2170 | 2300–2400 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 3-6 | 3-6 | 7,8 | 7,8 | 7,8 | 7,8 |
Beamwidth, Horizontal, degrees | 68 | 66 | 64 | 36 | 35 | 32 | 26 | 25 | 60 | 65 | 65 | 63 |
Beamwidth, Vertical, degrees | 8.9 | 8.1 | 7.4 | 7.2 | 6.8 | 6.5 | 5.8 | 5.2 | 6.7 | 6 | 5.4 | 5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 17 | 17 | 17 | 17 | 18 | 18 | 20 | 20 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 40 | 37 | 33 | 37 | 36 | 35 | 35 | 33 | 33 | 36 | 38 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | 17 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2834 mm | 111.575 in |
Weight, gross | 46.7 kg | 102.956 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (3) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 35 kg | 77.162 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1 | R1 | R1 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y3 | Y3 | Y3 | Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2400 | 2490–2690 | 1695–1880 | 1920–2170 | 2300–2400 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 3-6 | 3-6 | 7,8 | 7,8 | 7,8 | 7,8 |
Beamwidth, Horizontal, degrees | 68 | 66 | 64 | 36 | 35 | 32 | 26 | 25 | 60 | 65 | 65 | 63 |
Beamwidth, Vertical, degrees | 8.9 | 8.1 | 7.4 | 7.2 | 6.8 | 6.5 | 5.8 | 5.2 | 6.7 | 6 | 5.4 | 5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 17 | 17 | 17 | 17 | 18 | 18 | 20 | 20 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 40 | 37 | 33 | 37 | 36 | 35 | 35 | 33 | 33 | 36 | 38 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | 17 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2834 mm | 111.575 in |
Weight, gross | 46.7 kg | 102.956 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse