UNA010FI-0-V2
1-port inverted omni antenna, 694–896 MHz, 360° HPBW, fixed tilt
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Top |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 3414 mm | 134.41 in |
Net Weight, without mounting kit | 9.1 kg | 20.062 lb |
Outer Diameter | 56 mm | 2.205 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 896 MHz |
Polarization | Vertical |
Total Input Power, maximum | 100 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–896 |
Gain, dBi | 10.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 7.2 |
Beam Tilt, degrees | 0 |
USLS (First Lobe), dB | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–896 |
Gain by all Beam Tilts, average, dBi | 10.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 240.0 N @ 150 km/h (54.0 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 88 mm | 3.465 in |
Depth, packed | 88 mm | 3.465 in |
Length, packed | 3850 mm | 151.575 in |
Weight, gross | 15.8 kg | 34.833 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Top |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 3414 mm | 134.41 in |
Net Weight, without mounting kit | 9.1 kg | 20.062 lb |
Outer Diameter | 56 mm | 2.205 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 896 MHz |
Polarization | Vertical |
Total Input Power, maximum | 100 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–896 |
Gain, dBi | 10.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 7.2 |
Beam Tilt, degrees | 0 |
USLS (First Lobe), dB | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–896 |
Gain by all Beam Tilts, average, dBi | 10.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 240.0 N @ 150 km/h (54.0 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 88 mm | 3.465 in |
Depth, packed | 88 mm | 3.465 in |
Length, packed | 3850 mm | 151.575 in |
Weight, gross | 15.8 kg | 34.833 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse