UNX001U-2P
2-port omni antenna, 2x 713-803 MHz, 360° horizontal beamwidth.
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector body grounded to mounting interface |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Copper |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 978 mm | 38.504 in |
Net Weight, without mounting kit | 5 kg | 11.023 lb |
Outer Diameter | 82 mm | 3.228 in |
Mounting Hole Pattern
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 713 – 803 MHz |
Polarization | Horizontal | Vertical |
Total Input Power, maximum | 160 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 713–803 |
Gain, dBi | 4.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 56.6 |
Beam Tilt, degrees | 0 |
USLS (First Lobe), dB | 12 |
Isolation, Cross Polarization, dB | 28 |
VSWR | Return loss, dB | 1.6 | 12.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 |
Input Power per Port, maximum, watts | 80 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 76.0 N @ 150 km/h (17.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 251 mm | 9.882 in |
Depth, packed | 237 mm | 9.331 in |
Length, packed | 1105 mm | 43.504 in |
Weight, gross | 7.8 kg | 17.196 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector body grounded to mounting interface |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Copper |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 978 mm | 38.504 in |
Net Weight, without mounting kit | 5 kg | 11.023 lb |
Outer Diameter | 82 mm | 3.228 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 713 – 803 MHz |
Polarization | Horizontal | Vertical |
Total Input Power, maximum | 160 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 713–803 |
Gain, dBi | 4.9 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 56.6 |
Beam Tilt, degrees | 0 |
USLS (First Lobe), dB | 12 |
Isolation, Cross Polarization, dB | 28 |
VSWR | Return loss, dB | 1.6 | 12.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 |
Input Power per Port, maximum, watts | 80 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 76.0 N @ 150 km/h (17.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 251 mm | 9.882 in |
Depth, packed | 237 mm | 9.331 in |
Length, packed | 1105 mm | 43.504 in |
Weight, gross | 7.8 kg | 17.196 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse