FGKZZV4-65D-R9
18-port sector antenna, 2x 617-862 (R1), 2x 880-960 (R2), 2x 617-960 (R3), 4x 1427-2690 (Y3,Y4) & 8x 1695-2690 (Y1,Y2,Y5,Y6) MHz, 65° HPBW, 9x RET. All Internal RET actuators are connected in “Cascaded SRET” configuration
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Supports L600 / Band71
- Utilize new aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Internal RET | High band (6) | Low band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 65.2 kg | 143.741 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 862 MHz | 617 – 960 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–862 | 880–960 | 617–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 15.5 | 15.6 | 16.1 | 15.6 | 17.1 | 18.0 | 18.1 |
Beamwidth, Horizontal, degrees | 65 | 61 | 64 | 71 | 62 | 54 | 59 |
Beamwidth, Vertical, degrees | 8.5 | 7.1 | 8.1 | 6.9 | 6.6 | 5.8 | 4.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 31 | 27 | 29 | 28 | 34 | 31 | 32 |
Isolation, Cross Polarization, dB | 26 | 26 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 26 | 26 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–862 | 880–960 | 617–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.3 | 15.6 | 15.1 | 16.4 | 17.3 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.7 | ±0.7 | ±1 | ±1 | ±0.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 21 | 22 | 26 | 26 | 25 |
CPR at Boresight, dB | 19 | 21 | 21 | 15 | 21 | 20 | 19 |
CPR at Sector, dB | 11 | 7 | 9 | 5 | 5 | 5 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 86.1 kg | 189.818 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Internal RET | High band (6) | Low band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 65.2 kg | 143.741 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 862 MHz | 617 – 960 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–862 | 880–960 | 617–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 15.5 | 15.6 | 16.1 | 15.6 | 17.1 | 18.0 | 18.1 |
Beamwidth, Horizontal, degrees | 65 | 61 | 64 | 71 | 62 | 54 | 59 |
Beamwidth, Vertical, degrees | 8.5 | 7.1 | 8.1 | 6.9 | 6.6 | 5.8 | 4.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 31 | 27 | 29 | 28 | 34 | 31 | 32 |
Isolation, Cross Polarization, dB | 26 | 26 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 26 | 26 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–862 | 880–960 | 617–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.3 | 15.6 | 15.1 | 16.4 | 17.3 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.7 | ±0.7 | ±1 | ±1 | ±0.8 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 21 | 22 | 26 | 26 | 25 |
CPR at Boresight, dB | 19 | 21 | 21 | 15 | 21 | 20 | 19 |
CPR at Sector, dB | 11 | 7 | 9 | 5 | 5 | 5 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 86.1 kg | 189.818 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse