Warning Icon
This product will be discontinued on: December 30, 2025

For other alternatives, please contact us for more information.

0 Replacement products available

HBXX-6513DS-VTM | HBXX-6513DS-A2M

4-port sector antenna, 4x 1710–2170 MHz, 65° HPBW, RET compatible

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Two DualPol® antennas under one radome
  • Each antenna is independently capable of field adjustable electrical tilt
  • Continuous wideband operation

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

Model with Factory Installed AISG 2.0 Actuator HBXX-6513DS-A2M

Dimensions

Width 305 mm | 12.008 in
Depth 166 mm | 6.535 in
Length 695 mm | 27.362 in
Net Weight, without mounting kit 7.9 kg | 17.416 lb

Array Layout

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2170 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 1710–1880 1850–1990 1920–2170
Gain, dBi 14.5 14.6 14.9
Beamwidth, Horizontal, degrees 67 66 64
Beamwidth, Vertical, degrees 14.8 14 13.4
Beam Tilt, degrees 0–12 0–12 0–12
USLS (First Lobe), dB 15 15 15
Front-to-Back Ratio at 180°, dB 30 30 30
Front-to-Back Total Power at 180° ± 30°, dB 26 27 27
CPR at Boresight, dB 22 22 22
CPR at Sector, dB 7 8 8
Isolation, Cross Polarization, dB 30 30 30
VSWR | Return loss, dB 1.4 | 15.6 1.4 | 15.6 1.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port, maximum, watts 350 350 350

Mechanical Specifications

Wind Loading @ Velocity, frontal 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 53.0 N @ 150 km/h (11.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 259.0 N @ 150 km/h (58.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 485 mm | 19.094 in
Depth, packed 349 mm | 13.74 in
Length, packed 1253 mm | 49.331 in
Weight, gross 17.9 kg | 39.463 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

Model with Factory Installed AISG 2.0 Actuator HBXX-6513DS-A2M

Dimensions

Width 305 mm | 12.008 in
Depth 166 mm | 6.535 in
Length 695 mm | 27.362 in
Net Weight, without mounting kit 7.9 kg | 17.416 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2170 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 1710–1880 1850–1990 1920–2170
Gain, dBi 14.5 14.6 14.9
Beamwidth, Horizontal, degrees 67 66 64
Beamwidth, Vertical, degrees 14.8 14 13.4
Beam Tilt, degrees 0–12 0–12 0–12
USLS (First Lobe), dB 15 15 15
Front-to-Back Ratio at 180°, dB 30 30 30
Front-to-Back Total Power at 180° ± 30°, dB 26 27 27
CPR at Boresight, dB 22 22 22
CPR at Sector, dB 7 8 8
Isolation, Cross Polarization, dB 30 30 30
VSWR | Return loss, dB 1.4 | 15.6 1.4 | 15.6 1.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port, maximum, watts 350 350 350

Mechanical Specifications

Wind Loading @ Velocity, frontal 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 53.0 N @ 150 km/h (11.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 259.0 N @ 150 km/h (58.2 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 485 mm | 19.094 in
Depth, packed 349 mm | 13.74 in
Length, packed 1253 mm | 49.331 in
Weight, gross 17.9 kg | 39.463 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant