Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

R2HH-6533C-R3

10-port sector/multibeam antenna, 2x 694–960 sector and 8x 1695–2400 multibeam, 65° sector and 33° 4x multibeam, 3x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Copper | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.780 in
Depth 208 mm | 8.189 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 30.3 kg | 66.800 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2400 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 694–790 790–890 880–960 1695–1880 1850–1990 1920–2180 2300–2400
Gain, dBi 16.1 16.6 16.8 17.5 18.5 19.2 19.4
Beamwidth, Horizontal, degrees 71 68 67 34 32 32 30
Beamwidth, Vertical, degrees 9.6 8.6 8 8.1 7.4 7 6.3
Beam Tilt, degrees 2–10 2–10 2–10 2–10 2–10 2–10 2–10
USLS (First Lobe), dB 17 20 19 16 16 18 19
Front-to-Back Ratio at 180°, dB 29 30 29 30 30 31 36
Isolation, Cross Polarization, dB 27 27 27 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
Isolation, Beam to Beam, dB 16 16 16 16
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 899.0 N @ 150 km/h (202.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 2585 mm | 101.772 in
Weight, gross 44 kg | 97.003 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Copper | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.780 in
Depth 208 mm | 8.189 in
Length 2438 mm | 95.984 in
Net Weight, antenna only 30.3 kg | 66.800 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2400 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 694–790 790–890 880–960 1695–1880 1850–1990 1920–2180 2300–2400
Gain, dBi 16.1 16.6 16.8 17.5 18.5 19.2 19.4
Beamwidth, Horizontal, degrees 71 68 67 34 32 32 30
Beamwidth, Vertical, degrees 9.6 8.6 8 8.1 7.4 7 6.3
Beam Tilt, degrees 2–10 2–10 2–10 2–10 2–10 2–10 2–10
USLS (First Lobe), dB 17 20 19 16 16 18 19
Front-to-Back Ratio at 180°, dB 29 30 29 30 30 31 36
Isolation, Cross Polarization, dB 27 27 27 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
Isolation, Beam to Beam, dB 16 16 16 16
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 899.0 N @ 150 km/h (202.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 2585 mm | 101.772 in
Weight, gross 44 kg | 97.003 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification