R3V6-65B-R9
18-port sector antenna, 6x 694-960, 12x 1695-2690 MHz, 65° HPBW, 9xRET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 579 mm | 22.795 in |
Depth | 212 mm | 8.346 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 47.7 kg | 105.160 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 698–806 | 790–894 | 890–960 | 1695–1990 | 1695–1900 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Isolation, Cross Polarization, port to port, dB | 987 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 698–806 | 790–894 | 890–960 | 1695–1990 | 1695–1900 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.3 | 14.8 | 12.3 | 13.6 | 14.7 | 16.1 | 16.9 | 17.8 | 17.9 | 15.9 | 16.7 | 17.3 | 17.3 | |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 13 | 12 | 16 | 16 | 15 | 15 | 16 | 16 | 11 | 12 | 12 | 13 | |
CPR at Boresight, dB | 18 | 18 | 21 | 16 | 18 | 22 | 18 | 18 | 19 | 21 | 19 | 21 | 21 | 22 | |
CPR at Sector, dB | 10 | 6 | 6 | 8 | 6 | 6 | 6 | 3 | 5 | 5 | 5 | 3 | 4 | 2 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 576.0 N @ 150 km/h (129.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 241.0 N @ 150 km/h (54.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 919.0 N @ 150 km/h (206.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 584.0 N @ 150 km/h (131.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 681 mm | 26.811 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2239 mm | 88.150 in |
Weight, gross | 62.3 kg | 137.348 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 579 mm | 22.795 in |
Depth | 212 mm | 8.346 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 47.7 kg | 105.160 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 698–806 | 790–894 | 890–960 | 1695–1990 | 1695–1900 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Isolation, Cross Polarization, port to port, dB | 987 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 698–806 | 790–894 | 890–960 | 1695–1990 | 1695–1900 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.3 | 14.8 | 12.3 | 13.6 | 14.7 | 16.1 | 16.9 | 17.8 | 17.9 | 15.9 | 16.7 | 17.3 | 17.3 | |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 13 | 12 | 16 | 16 | 15 | 15 | 16 | 16 | 11 | 12 | 12 | 13 | |
CPR at Boresight, dB | 18 | 18 | 21 | 16 | 18 | 22 | 18 | 18 | 19 | 21 | 19 | 21 | 21 | 22 | |
CPR at Sector, dB | 10 | 6 | 6 | 8 | 6 | 6 | 6 | 3 | 5 | 5 | 5 | 3 | 4 | 2 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 576.0 N @ 150 km/h (129.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 241.0 N @ 150 km/h (54.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 919.0 N @ 150 km/h (206.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 584.0 N @ 150 km/h (131.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 681 mm | 26.811 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2239 mm | 88.150 in |
Weight, gross | 62.3 kg | 137.348 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse