RRV4-65A-R6N39
12-port sector antenna, 4x 694–960 and 8x 1695-2690 MHz, 65°HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 28.2 kg | 62.170 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 694–806 | 790–894 | 880–960 | 1695–1920 | 1920–2200 | 2300–2490 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain at Mid Tilt, dBi | 12.5 | 13.3 | 13.6 | 14.3 | 14.7 | 15.3 | 15.3 |
Beamwidth, Horizontal, degrees | 63 | 56 | 56 | 65 | 70 | 69 | 58 |
Beamwidth, Vertical, degrees | 15 | 13.5 | 12.5 | 13.9 | 12.5 | 11 | 10.2 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 27 | 31 | 30 | 29 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–894 | 880–960 | 1695–1920 | 1920–2200 | 2300–2490 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 12.4 | 13.2 | 13.5 | 14.2 | 14.6 | 15.2 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.4 | ±0.8 | ±0.7 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±6 | ±6 | ±10 | ±12 | ±13 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±1.6 | ±1.4 | ±1.3 | ±1.4 | ±1.3 | ±1.1 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 14 | 14 | 14 | 13 | 14 | 14 | 14 |
CPR at Boresight, dB | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
CPR at Sector, dB | 8 | 8 | 4 | 5 | 5 | 5 | 3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 217.0 N @ 150 km/h (48.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 193.0 N @ 150 km/h (43.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 435.0 N @ 150 km/h (97.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 248.0 N @ 150 km/h (55.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 43.2 kg | 95.240 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 28.2 kg | 62.170 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 694–806 | 790–894 | 880–960 | 1695–1920 | 1920–2200 | 2300–2490 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain at Mid Tilt, dBi | 12.5 | 13.3 | 13.6 | 14.3 | 14.7 | 15.3 | 15.3 |
Beamwidth, Horizontal, degrees | 63 | 56 | 56 | 65 | 70 | 69 | 58 |
Beamwidth, Vertical, degrees | 15 | 13.5 | 12.5 | 13.9 | 12.5 | 11 | 10.2 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 27 | 31 | 30 | 29 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–894 | 880–960 | 1695–1920 | 1920–2200 | 2300–2490 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 12.4 | 13.2 | 13.5 | 14.2 | 14.6 | 15.2 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.4 | ±0.8 | ±0.7 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±6 | ±6 | ±10 | ±12 | ±13 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±1.6 | ±1.4 | ±1.3 | ±1.4 | ±1.3 | ±1.1 | ±1 |
USLS, beampeak to 20° above beampeak, dB | 14 | 14 | 14 | 13 | 14 | 14 | 14 |
CPR at Boresight, dB | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
CPR at Sector, dB | 8 | 8 | 4 | 5 | 5 | 5 | 3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 217.0 N @ 150 km/h (48.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 193.0 N @ 150 km/h (43.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 435.0 N @ 150 km/h (97.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 248.0 N @ 150 km/h (55.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 43.2 kg | 95.240 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse