ANT-SHARING-HUB-6
Base station antenna sharing hub with configurable band assignments supporting up to six independent operators
Features and Benefits
- Supports up to six independent operators
- Works with all ANDREW antennas utilizing internal RET systems
- No proprietary RET software required
- Supports up to 24 ANDREW RETs when sharing between 2 or more operators
- Band assignments are configurable using PC tool
- Compliant to 3GPP/AISG 2.0
- Multi-RET and Single RET supported, configurable per operator port
Specifications
Product Classification
Product Type | RET actuator |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 6 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Gray |
Dimensions
Height | 54.4 mm | 2.142 in |
Width | 261 mm | 10.276 in |
Depth | 160 mm | 6.299 in |
Electrical Specifications
Input Voltage | 10–30 Vdc |
Electrical Specifications Footnote | If using a single operator, the load capability is dependent on controller power supply, cable wire gauge, and other factors. Please contact ANDREW for any questions |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | EN 55022 | EN 55032 | EN 61000-4-2 | EN 61000-4-3 | EN 61000-4-4 | EN 61000-4-6 |
Interface Protocol Signal | RS-485 |
Lightning Surge Capability | 5 times @ -8 kA | 5 times @ 8 kA |
Lightning Surge Capability Test Method | IEC 61000-4-5 |
Lightning Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform |
Lightning Surge Test Mode | Common mode |
Protocol | 3GPP/AISG 2.0 compliant |
Material Specifications
Material Type | ASA |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Corrosion Test Method | IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP56 |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 128 mm | 5.039 in |
Width, packed | 305 mm | 12.008 in |
Depth, packed | 206 mm | 8.110 in |
Weight, gross | 1.7 kg | 3.748 lb |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | RET actuator |
General Specifications
AISG Input Connector | 8-pin DIN Male |
AISG Input Connector Quantity | 6 |
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Color | Gray |
Dimensions
Height | 54.4 mm | 2.142 in |
Width | 261 mm | 10.276 in |
Depth | 160 mm | 6.299 in |
Electrical Specifications
Input Voltage | 10–30 Vdc |
Electrical Specifications Footnote | If using a single operator, the load capability is dependent on controller power supply, cable wire gauge, and other factors. Please contact ANDREW for any questions |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | EN 55022 | EN 55032 | EN 61000-4-2 | EN 61000-4-3 | EN 61000-4-4 | EN 61000-4-6 |
Interface Protocol Signal | RS-485 |
Lightning Surge Capability | 5 times @ -8 kA | 5 times @ 8 kA |
Lightning Surge Capability Test Method | IEC 61000-4-5 |
Lightning Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform |
Lightning Surge Test Mode | Common mode |
Protocol | 3GPP/AISG 2.0 compliant |
Material Specifications
Material Type | ASA |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Corrosion Test Method | IEC 60068-2-11, Test Condition Ka | IEC 60068-2-52, Test Condition Kb |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP56 |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 128 mm | 5.039 in |
Width, packed | 305 mm | 12.008 in |
Depth, packed | 206 mm | 8.110 in |
Weight, gross | 1.7 kg | 3.748 lb |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse