ATCB-B01-003
AISG RET Control Cable, 3 m
Features and Benefits
- Feeds data and power to RET system components
- AISG and RoHS compliant
Specifications
Product Classification
Product Type | AISG standard cable |
General Specifications
AISG Connector A | 8-pin DIN Female |
AISG Connector A Body Style | Straight |
AISG Connector A Standard | IEC 60130-9 |
AISG Connector B | 8-pin DIN Male |
AISG Connector B Body Style | Straight |
AISG Connector B Standard | IEC 60130-9 |
Color | Black |
Data Conductor Type | 0.24 mm² (24 AWG) twisted pair |
EU Certification | CB | CE |
Power Conductor Type | 0.82 mm² (18 AWG) stranded |
Total Conductors, quantity | 6 |
Dimensions
Length | 3 m | 9.843 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Electrical Specifications
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, maximum | 300 V |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 100% |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Packaging and Weights
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | AISG standard cable |
General Specifications
AISG Connector A | 8-pin DIN Female |
AISG Connector A Body Style | Straight |
AISG Connector A Standard | IEC 60130-9 |
AISG Connector B | 8-pin DIN Male |
AISG Connector B Body Style | Straight |
AISG Connector B Standard | IEC 60130-9 |
Color | Black |
Data Conductor Type | 0.24 mm² (24 AWG) twisted pair |
EU Certification | CB | CE |
Power Conductor Type | 0.82 mm² (18 AWG) stranded |
Total Conductors, quantity | 6 |
Dimensions
Length | 3 m | 9.843 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Electrical Specifications
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, maximum | 300 V |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 100% |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Rain Simulation Test Method | IEC 60068-2-18, Test Condition Ra, Method 1 |
UV Resistance Test Method | IEC 60068-2-5, Test Condition B |
Packaging and Weights
Weight, net | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse