Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ATCB-B01-030

AISG RET Control Cable, 30 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Feeds data and power to RET system components
  • AISG and RoHS compliant

Product Classification

Product Type AISG standard cable

General Specifications

AISG Connector A 8-pin DIN Female
AISG Connector A Body Style Straight
AISG Connector A Standard IEC 60130-9
AISG Connector B 8-pin DIN Male
AISG Connector B Body Style Straight
AISG Connector B Standard IEC 60130-9
Color Black
Data Conductor Type 0.24 mm² (24 AWG) twisted pair
EU Certification CB | CE
Power Conductor Type 0.82 mm² (18 AWG) stranded
Total Conductors, quantity 6

Dimensions

Length 30 m | 98.425 ft
Diameter Over Jacket 8 mm | 0.315 in

Electrical Specifications

Protocol AISG 1.1 | AISG 2.0
Voltage, maximum 300 V

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 100%
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP67
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B

Packaging and Weights

Weight, net 2.6 kg | 5.732 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type AISG standard cable

General Specifications

AISG Connector A 8-pin DIN Female
AISG Connector A Body Style Straight
AISG Connector A Standard IEC 60130-9
AISG Connector B 8-pin DIN Male
AISG Connector B Body Style Straight
AISG Connector B Standard IEC 60130-9
Color Black
Data Conductor Type 0.24 mm² (24 AWG) twisted pair
EU Certification CB | CE
Power Conductor Type 0.82 mm² (18 AWG) stranded
Total Conductors, quantity 6

Dimensions

Length 30 m | 98.425 ft
Diameter Over Jacket 8 mm | 0.315 in

Electrical Specifications

Protocol AISG 1.1 | AISG 2.0
Voltage, maximum 300 V

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 100%
Climatic Sequence Test Method IEC 60068-2-14
Cold Exposure Test Method IEC 60068-2-1
Damp Heat Exposure Test Method IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method IEC 60068-2-2
Ingress Protection Test Method IEC 60529:2001, IP67
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B

Packaging and Weights

Weight, net 2.6 kg | 5.732 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification