DPCPWR-NODE-1500
PowerShift Metro® 1500W Remote Node, 380V to 48V converter, Small Cell Pole-Mounted
Features and Benefits
- Reduced capital/operating expenditures
- Power Input/Output Connect – Plug and Play
- LED Status Indicator- ON, Initializing, Fault and OFF
- Built in twist lock Power Input Switch
Specifications
Product Classification
Product Type | Module |
Product Brand | PowerShift Metro® |
Dimensions
Height | 330.200 mm | 13 in |
Width | 219.964 mm | 8.66 in |
Depth | 101.600 mm | 4 in |
Electrical Specifications
Input Current, nominal | 7 A |
Input Voltage Range | ±190 Vdc (± 125 Vdc to ± 200 Vdc) |
Output Current Range | 0-33.3 A |
Output Current, max | 26A per port |
Output Current, nominal | 31 A |
Output Power Connections, quantity | 3 |
Output Voltage Range | -46 to -57 Vdc |
Output Voltage, nominal | -48 Vdc |
Electrical Safety Standard | CE | IEC/EN 62368-1 | UL 62368 |
Electromagnetic Compatibility/Interference (EMC/EMI) | GR1089 Class A |
Power Efficiency | 95 % |
Total Output Power | 1500 W |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Standards Compliance | CE | EN 50581 | EN 62368-1 (LVD - Safety) | GR-1089-CORE | GR-487-CORE | UL/cUL 62368 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 7.711 kg | 17 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Module |
Product Brand | PowerShift Metro® |
Dimensions
Height | 330.200 mm | 13 in |
Width | 219.964 mm | 8.66 in |
Depth | 101.600 mm | 4 in |
Electrical Specifications
Input Current, nominal | 7 A |
Input Voltage Range | ±190 Vdc (± 125 Vdc to ± 200 Vdc) |
Output Current Range | 0-33.3 A |
Output Current, max | 26A per port |
Output Current, nominal | 31 A |
Output Power Connections, quantity | 3 |
Output Voltage Range | -46 to -57 Vdc |
Output Voltage, nominal | -48 Vdc |
Electrical Safety Standard | CE | IEC/EN 62368-1 | UL 62368 |
Electromagnetic Compatibility/Interference (EMC/EMI) | GR1089 Class A |
Power Efficiency | 95 % |
Total Output Power | 1500 W |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Standards Compliance | CE | EN 50581 | EN 62368-1 (LVD - Safety) | GR-1089-CORE | GR-487-CORE | UL/cUL 62368 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 7.711 kg | 17 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse