PS-R-1600
PowerShift® Rack, accommodates up to 12 modules (2 separate circuits each for a total capacity of 12 RRU's with redundancy when all 12 modules are installed)
Features and Benefits
- Reduced capital/operating expenditures
- Engineering flexibility
- Future-ready design
Specifications
Product Classification
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V2 |
General Specifications
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 3 |
Shelf Movement | Fixed |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Depth | 467.36 mm | 18.4 in |
Electrical Specifications
Electrical Safety Standard | IEC 60950 | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 13.154 kg | 29 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V2 |
General Specifications
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 3 |
Shelf Movement | Fixed |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Depth | 467.36 mm | 18.4 in |
Electrical Specifications
Electrical Safety Standard | IEC 60950 | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 13.154 kg | 29 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse