PS-R-V4-M
- Available in:
- Latin America
- North America
PowerShift® V4 Main Shelf accommodates up to 3 boost modules (3 separate circuits per boost module for a total capacity of 9 RRUs) providing 24,372 watts of output power. Can be expanded to accommodate up to 6 boost modules powering 18 RRUs
Features and Benefits
PowerShift® Macro V4 Main Shelf delivers the optimal voltage to your RRUs in real-time, automatically—regardless of power supply, distance, conductor size, or RRU power requirements. It optimizes backup power delivery by solving the voltage-drop problem. Inserted between the battery and trunk cable, PowerShift automatically senses and adjusts the battery’s voltage output to the power cable to compensate for the voltage drop. As the battery discharges, PowerShift continues to boost output to maintain the optimal input voltage to the RRU to increase battery backup time. PowerShift® V4 Main Shelf accommodates up to 3 boost modules (PS-2000-73) per 1RU shelf. There are 3 separate circuits per boost module for a total capacity of 9 circuits (RRU's) per 1 RU shelf. Each circuit provides a maximum output of 2,708 Watts at 73Vdc and has an integrated bypass function that automatically passes the input power through to the load connections in case of a circuit failure. After the controller (PS-CNTRL-V4) calculates the voltage drop in the power cable due to line resistance, each circuit delivers about 2,000W at 54Vdc to the RRH input. The V4 Main Shelf can be expanded by adding an extension shelve (PS-R-V4-S) to power up to 18 circuits (RRU's) in 2 Rus.
- Reduced capital/operating expenditures
- Dynamic voltage regulation to the RRUs
- Service continuity with improved battery backup run time
- Significantly reduce installation time & wiring errors
- Future-ready design for higher-powered radios
- Reduced capital/operating expenditures
- Engineering flexibility
- Future-ready design
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V4 |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Mounts PowerShift® modules |
Backplane Interfaces | 10/100 Base-T Ethernet | One Galaxy Protocol (GP) RS485 bus |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 609.600 mm | 24 in |
Electrical Specifications
Input Voltage Range | -38 to -58 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Power Connections, quantity | 9 |
Output Voltage Range | -48 to -73 Vdc |
Output Voltage, nominal | -54 Vdc |
Electrical Safety Standard | CAN/UL62368-1 | CE | UL60950-UL/cUL with CB report |
Power Efficiency | 97 % |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Relative Humidity | Up to 95%, non-condensing |
Standards Compliance | EN 55022 (Emissions) | RoHS Compliant | Telcordia™ GR-1089 Lightning/Surge | UL/cUL 62368 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 5.761 kg | 12.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V4 |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Mounts PowerShift® modules |
Backplane Interfaces | 10/100 Base-T Ethernet | One Galaxy Protocol (GP) RS485 bus |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 609.600 mm | 24 in |
Electrical Specifications
Input Voltage Range | -38 to -58 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Power Connections, quantity | 9 |
Output Voltage Range | -48 to -73 Vdc |
Output Voltage, nominal | -54 Vdc |
Electrical Safety Standard | CAN/UL62368-1 | CE | UL60950-UL/cUL with CB report |
Power Efficiency | 97 % |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Relative Humidity | Up to 95%, non-condensing |
Standards Compliance | EN 55022 (Emissions) | RoHS Compliant | Telcordia™ GR-1089 Lightning/Surge | UL/cUL 62368 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 5.761 kg | 12.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse