MPJ2DBBGNN
- Available in:
- Asia
- EMEA
- North America
HELIAX® Modular Remote Radio Head Power Cable Assembly, 2 conductors Black/Blue 10mm², Blunt Cut to OEC GEN; CPR rated Cca s1, d1, a1.
Specifications
Product Classification
Regional Availability | Asia | EMEA | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | HELIAX® |
Product Series | Modular |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cable Type | Power |
Conductors, quantity | 2 |
Construction Type | Non-armored |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 16.789 mm | 0.661 in |
Center Conductor Gauge | 10 mm² |
Material Specifications
Dielectric Material | PVC |
Filler Material | Polypropylene |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 156 mm | 6.142 in |
Cable Retention Strength, maximum | 90 N (OEC GEN) |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Flame Test Method | CMP |
Flammability Rating | CMP |
Product Classification
Regional Availability | Asia | EMEA | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | HELIAX® |
Product Series | Modular |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cable Type | Power |
Conductors, quantity | 2 |
Construction Type | Non-armored |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 16.789 mm | 0.661 in |
Center Conductor Gauge | 10 mm² |
Material Specifications
Dielectric Material | PVC |
Filler Material | Polypropylene |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius | 156 mm | 6.142 in |
Cable Retention Strength, maximum | 90 N (OEC GEN) |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Flame Test Method | CMP |
Flammability Rating | CMP |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse