ATTEN-NMNF-15
Inline Attenuator, N-m/N-f, 15 dB
Specifications
Product Classification
Product Type | Coax attenuator |
General Specifications
Connector Interface | N Female | N Male |
Outer Contact Plating | Trimetal |
Plating | Nickel |
Dimensions
Length | 70 mm | 2.756 in |
Diameter | 16 mm | 0.63 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Input Power, PEP, maximum | 250 W |
Input Power, RMS, maximum | 2 W |
Return Loss, minimum | 20 dB |
Attenuation | 15 dB |
Attenuation Tolerance | ±0.5 dB |
Impedance | 50 ohm |
Operating Frequency Band | DC – 3000 MHz |
Material Specifications
Dielectric Material | PTFE |
Material Type | Brass |
Inner Contact Plating | Gold |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
Weight, net | 77 g | 0.17 lb |
Product Classification
Product Type | Coax attenuator |
General Specifications
Connector Interface | N Female | N Male |
Outer Contact Plating | Trimetal |
Plating | Nickel |
Dimensions
Length | 70 mm | 2.756 in |
Diameter | 16 mm | 0.63 in |
Electrical Specifications
Input Power, PEP, maximum | 250 W |
Input Power, RMS, maximum | 2 W |
Return Loss, minimum | 20 dB |
Attenuation | 15 dB |
Attenuation Tolerance | ±0.5 dB |
Impedance | 50 ohm |
Operating Frequency Band | DC – 3000 MHz |
Material Specifications
Dielectric Material | PTFE |
Material Type | Brass |
Inner Contact Plating | Gold |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
Weight, net | 77 g | 0.17 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse