E14F15P30
Single Quadplexer 1325-1880//2100//2300//2600 MHz, DC Block, with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- Designed for network modernization application, introduction of LTE2300 and LTE2600 on existing site
- Designed for network modernization application, introduction of LTE 4x4 MIMO
- Suitable for feeders cables reduction
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG blocking on all ports
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 48 mm | 1.890 in |
Width | 171 mm | 6.732 in |
Depth | 151 mm | 5.945 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | PORT 1 1325-1880MHz | PORT 2 1920-2170MHz | PORT 3 2300-2400MHz | PORT 4 2500-2690MHz |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1325–1880 | 1920–2170 | 2300–2400 | 2500–2690 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 37 | 37 | 37 | 37 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -163 | -163 | -163 | -163 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Speed, maximum | 240 km/h (149 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.25 L |
Weight, net | 2.3 kg | 5.071 lb |
Weight, without mounting hardware | 1.7 kg | 3.748 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 48 mm | 1.890 in |
Width | 171 mm | 6.732 in |
Depth | 151 mm | 5.945 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | PORT 1 1325-1880MHz | PORT 2 1920-2170MHz | PORT 3 2300-2400MHz | PORT 4 2500-2690MHz |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1325–1880 | 1920–2170 | 2300–2400 | 2500–2690 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 | 0.30 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 37 | 37 | 37 | 37 |
Input Power, RMS, maximum, W | 100 | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -163 | -163 | -163 | -163 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Mechanical Specifications
Wind Speed, maximum | 240 km/h (149 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.25 L |
Weight, net | 2.3 kg | 5.071 lb |
Weight, without mounting hardware | 1.7 kg | 3.748 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse