E14F20P19
Quad Pentaplexer 617-960/1350-2200/2300-2400/2496-2700/3300-4200, DC/AISG bypass on all frequency ports, with 4.3-10 connectors
Features and Benefits
- New Combining Solution to introduce 5G, 3.5GHz band
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- Suitable for feeders cables reduction
- dc/AISG pass-through on all frequency ports
- Quad configuration, 4x4 MIMO ready
Specifications
Product Classification
Product Type | Pentaplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 88 mm | 3.465 in |
Width | 386 mm | 15.197 in |
Depth | 152 mm | 5.984 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | USA 600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | PORT 1 617-960 | PORT 2 1350-2200 | PORT 3 2300-2400 | PORT 4 2496-2700 | PORT 5 3300-4200 |
License Band | APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass EDD 800, Band Pass USA 600, Band Pass | AWS 1700, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass PCS 1900, Band Pass SDL 1400, Band Pass | TDD 2300, Band Pass | IMT 2600, Band Pass TDD 2600, Band Pass | TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1350–2200 | 2300–2400 | 2496–2700 | 3300–4200 |
Insertion Loss, typical, dB | 0.15 | 0.10 | 0.20 | 0.15 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 38 | 38 | 38 | 38 | 38 |
Input Power, RMS, maximum, W | 125 | 125 | 125 | 125 | 125 |
Input Power, PEP, maximum, W | 1,250 | 1,250 | 1,250 | 1,250 | 1,250 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.2 L |
Weight, net | 8.55 kg | 18.850 lb |
Weight, without mounting hardware | 7.6 kg | 16.755 lb |
Product Classification
Product Type | Pentaplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 88 mm | 3.465 in |
Width | 386 mm | 15.197 in |
Depth | 152 mm | 5.984 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | USA 600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | PORT 1 617-960 | PORT 2 1350-2200 | PORT 3 2300-2400 | PORT 4 2496-2700 | PORT 5 3300-4200 |
License Band | APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; EDD 800, Band Pass; USA 600, Band Pass | AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass; SDL 1400, Band Pass | TDD 2300, Band Pass | IMT 2600, Band Pass; TDD 2600, Band Pass | TDD 3500, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1350–2200 | 2300–2400 | 2496–2700 | 3300–4200 |
Insertion Loss, typical, dB | 0.15 | 0.10 | 0.20 | 0.15 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 38 | 38 | 38 | 38 | 38 |
Input Power, RMS, maximum, W | 125 | 125 | 125 | 125 | 125 |
Input Power, PEP, maximum, W | 1,250 | 1,250 | 1,250 | 1,250 | 1,250 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.2 L |
Weight, net | 8.55 kg | 18.850 lb |
Weight, without mounting hardware | 7.6 kg | 16.755 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse