Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FT-16SM-002

Base Product: FT-SERIES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Bend Insensitive Singlemode Fiber DLC to DLC 16-Fiber Cable Assembly with pulling grip

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FT-16SM-002 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cable Assembly Length    
No configured items found.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Wireless Fiber Cable Assemblies
Product Series RFFT
Ordering Note ANDREW® non-standard product

General Specifications

Construction Type Discrete fiber trunk
Interface, Connector A DLC
Interface Feature, connector A Uniboot
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Uniboot
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 16

Dimensions

Cable Assembly Length Range (m) 1 – 30
Diameter Over Jacket 10.28 mm | 0.405 in

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius 103 mm | 4.055 in
Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2
Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm
Insertion Loss, typical 0.5 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor | Outdoor

Packaging and Weights

Cable weight 91 kg/km | 61.149 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Wireless Fiber Cable Assemblies
Product Series RFFT
Ordering Note ANDREW® non-standard product

General Specifications

Construction Type Discrete fiber trunk
Interface, Connector A DLC
Interface Feature, connector A Uniboot
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Uniboot
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 16

Dimensions

Cable Assembly Length Range (m) 1 – 30
Diameter Over Jacket 10.28 mm | 0.405 in

Mechanical Specifications

Minimum Bend Radius 103 mm | 4.055 in
Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2
Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm
Insertion Loss, typical 0.5 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor | Outdoor

Packaging and Weights

Cable weight 91 kg/km | 61.149 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist